Gehäuseinformationen
Gehäuse | Pins LCCC (FK) | 28 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 42 | TUBE |
Merkmale von SN54BCT543
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- 3-State True Outputs
- Back-to-Back Registers for Storage
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
- Package Options Include Plastic Small-Outline Packages (DW), Ceramic Chip Carriers (FK) and Flatpacks (W), and Plastic and Ceramic 300-mil DIPs (JT, NT)
Beschreibung von SN54BCT543
The 'BCT543 octal transceiver contains two sets of D-type latches for temporary storage of data flowing in either direction. Separate latch-enable (LEAB\ or LEBA\) and output-enable (OEAB\ or OEBA\) inputs are provided for each register to permit independent control in either direction of data flow.
The A-to-B enable (CEAB\) input must be low in order to enter data from A or to output data from B. If CEAB\ is low and LEAB\ is low, the A-to-B latches are transparent; a subsequent low-to-high transition of LEAB\ puts the A latches in the storage mode. With CEAB\ and OEAB\ both low, the 3-state B outputs are active and reflect the data present at the output of the A latches. Data flow from B to A is similar but requires using the CEBA\, LEBA\, and OEBA\ inputs.
The SN54BCT543 is characterized for operation over the full military temperature range of \x9655°C to 125°C. The SN74BCT543 is characterized for operation from 0°C to 70°C.