Gehäuseinformationen
| Gehäuse | Pins SOP (NS) | 14 |
| Betriebstemperaturbereich (°C) -40 to 85 |
| Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74ACT86
- 4.5V to 5.5V VCC operation
- Inputs accept voltages to 5.5V
- Max tpd of 10ns at 5V
- Inputs are TTL-voltage compatible
Beschreibung von SN74ACT86
The ’ACT86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean functions Y = A ⊕ B or Y = AB + AB in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.