Gehäuseinformationen
Gehäuse | Pins TVSOP (DGV) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74AHC157
- Operating range 2V to 5.5V
- Latch-up performance exceeds 250mA per JESD 17
- ESD Protection Exceeds JESD 22:
- 2000V Human-Body Model (A114-A)
- 200V Machine Model (A115-A
- 1000V Charged-Device Model (C101)
Beschreibung von SN74AHC157
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 2V to 5.5V VCC operation.
The SNx4AHC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.