Gehäuseinformationen
Gehäuse | Pins TVSOP (DGV) | 48 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74AHC16244
- Members of the Texas Instruments
Widebus™Family - EPIC™ (Enhanced-Performance Implanted
CMOS) Process - Operating Range 2-V to 5.5-V VCC
- Distributed VCC and GND Pins Minimize
High-Speed Switching Noise - Flow-Through Architecture Optimizes PCB
Layout - Latch-Up Performance Exceeds 250 mA
Per JESD 17 - ESD Protection Exceeds 2000 V Per
MIL-STD-883, Method 3015; Exceeds
200 V Using Machine Model (C = 200 pF,
R = 0)
Beschreibung von SN74AHC16244
The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.