Gehäuseinformationen
Gehäuse | Pins WQFN (BQB) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74AXC4T245
- Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Multiple direction control pins to allow simultaneous up and down translation
- Glitch-free power supply sequencing
- Up to 380Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature:
- If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
- Ioff supports Partial-Power-Down mode operation
- Compatible with AVC family level shifters
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22:
- 8000V Human-Body Model
- 1000V Charged-Device Model
Beschreibung von SN74AXC4T245
The SN74AXC4T245 is a four-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T245 is compatible with a single-supply system.
The SN74AXC4T245 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (1DIR and 2DIR). The output-enable inputs (1 OE and 2 OE) are used to disable the outputs so the buses are effectively isolated. The SN74AXC4T245 device is designed so the control pins (xDIR and x OE) are referenced to VCCA.
To put the level shifter I/Os in the high-impedance state during power up or power down, tie the xOE pins to VCCA through a pullup resistor.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.
The design of the VCC isolation feature allows both I/O ports to enter a high-impedance state by disabling their outputs if either VCCA or VCCB is less than 100mV.
Glitch-Free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.