Gehäuseinformationen
Gehäuse | Pins TVSOP (DGV) | 48 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74CBT16210
- Member of Texas Instruments' WidebusTM Family
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
Widebus is a trademark of Texas Instruments.
Beschreibung von SN74CBT16210
The SN74CBT16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device is organized as a dual 10-bit bus switch with separate output-enable (OE\) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE\ is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the ports.