Gehäuseinformationen
Gehäuse | Pins SOIC (DW) | 20 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN74CBT3244
- High-Bandwidth Data Path (Up to 200 MHz)
- Control Inputs Can Be Driven by TTL or 5-V/3.3-V
CMOS Outputs - Low and Flat ON-State Resistance (ron)
Characteristics Over Operating Range
(ron= 5 Ω Typical) - Bidirectional Data Flow With Near-Zero
Propagation Delay - Low Input/Output Capacitance Minimizes Loading
and Signal Distortion
(Cio(OFF) = 6 pF Typical) - Low Power Consumption (ICC = 50 µA Maximum)
- VCC Operating Range From 4.5 V to 5 V
- Data I/Os Support 0- to 5-V Signaling Levels (0.8
V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V) - Standard ’244-Type Pinout
Beschreibung von SN74CBT3244
The SN74CBT3244 device provides eight bits of high-speed TTL-compatible bus switching. The SOIC, SSOP, TSSOP, and TVSOP packages provide a standard ’244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs.