Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 20 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von SN74CBT3245A
- Standard 245-Type Pinout
- 5- Switch Connection Between Two Ports
- TTL-Compatible Input Levels
Beschreibung von SN74CBT3245A
The SN74CBT3245A provides eight bits of high-speed TTL-compatible bus switching. The SOIC, SSOP, TSSOP, and TVSOP packages provide a standard 245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device is organized as one 8-bit switch. When output enable (OE)\ is low, the switch is on, and port A is connected to port B. When OE\ is high, the switch is open, and the high-impedance state exists between the two ports.
To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.