Gehäuseinformationen
Gehäuse | Pins VSSOP (DCU) | 8 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74TVC3306
- Designed to be used in voltage-limiting applications
- 3.5-ω on-state connection between ports A and B
- Flow-through pinout for ease of printed circuit board trace routing
- Direct interface with GTL+ levels
- Latch-up performance exceeds 100 mA per JESD 78, class II
- ESD protection exceeds JESD 22:
- 2000-V Human-Body Model
- 200-V Machine Model
- 1000-V Charged-Device Model
Beschreibung von SN74TVC3306
The SN74TVC3306 device provides three parallel NMOS pass transistors with a common unbuffered gate. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device can be used as a dual switch, with the gates cascaded together to a reference transistor. The low-voltage side of each pass transistor is limited to a voltage set by the reference transistor. This is done to protect components with inputs that are sensitive to high-state voltage-level overshoots.