Gehäuseinformationen
Gehäuse | Pins VSSOP (DGK) | 8 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 80 | TUBE |
Merkmale von TLV5624
- 8-Bit Voltage Output DAC
- Programmable Internal Reference
- Programmable Settling Time:
- 1 µs in Fast Mode,
- 3.5 µs in Slow Mode
- Compatible With TMS320 and SPI Serial Ports
- Differential Nonlinearity . . . <0.2 LSB
- Monotonic Over Temperature
Beschreibung von TLV5624
The TLV5624 is a 8-bit voltage output DAC with a flexible 4-wire serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 8 data bits.
The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The programmable settling time of the DAC allows the designer to optimize speed vs power dissipation. With its on-chip programmable precision voltage reference, the TLV5624 simplifies overall system design.
Because of its ability to source up to 1 mA, the reference can also be used as a system reference. Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in an 8-pin SOIC and 8-pin MSOP package to reduce board space in standard commercial and industrial temperature ranges.