Produktdetails

Protocols DisplayPort, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 4:6 Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 9500 Ron (typ) (mΩ) 7000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 350 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Off isolation (typ) (dB) -60 OFF-state leakage current (max) (µA) 10 Turnoff time (disable) (max) (ns) 650 Turnon time (enable) (max) (ns) 620 Rating Catalog
Protocols DisplayPort, USB 3.2 Gen 1x2, USB 3.2 Gen 2x1, USB-C Configuration 4:6 Number of channels 1 USB speed (Mbps) 10000 Bandwidth (MHz) 9500 Ron (typ) (mΩ) 7000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Supply current (typ) (µA) 350 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Off isolation (typ) (dB) -60 OFF-state leakage current (max) (µA) 10 Turnoff time (disable) (max) (ns) 650 Turnon time (enable) (max) (ns) 620 Rating Catalog
WQFN (RET) 40 18 mm² (6 mm × 3 mm)
  • Passive bidirectional USB-C Alternate Mode Mux to switch between USB and DisplayPort signals
  • Supports USB 3.2 up to 10Gbps (Gen 2.0) and DisplayPort 2.1 up to 10Gbps per lane (UHBR10)
  • Compatible for Source/Host and Sink/Device applications
  • −3dB differential BW: 9.5GHz
  • Dynamic characteristics:
    • Insertion loss = −1.6dB at 5GHz
    • Return loss = −18dB at 5GHz
  • Supports common mode voltage (CMV) from 0V to 1.8V
  • Adaptive CMV tracking
  • 6V tolerant SBU pins to survive short-to-VBUS events
  • Can be configured through GPIO pins or I2C
  • Supports both 1.8V and 3.3V I2C
  • Single supply voltage VCC: 3.3V
  • Active power consumption: 340µA
  • Low standby power consumption: 0.5µA (pin mode)
  • Extended Automotive temperature: −40°C to 125°C
  • Available in 3mm × 6mm QFN package
  • Passive bidirectional USB-C Alternate Mode Mux to switch between USB and DisplayPort signals
  • Supports USB 3.2 up to 10Gbps (Gen 2.0) and DisplayPort 2.1 up to 10Gbps per lane (UHBR10)
  • Compatible for Source/Host and Sink/Device applications
  • −3dB differential BW: 9.5GHz
  • Dynamic characteristics:
    • Insertion loss = −1.6dB at 5GHz
    • Return loss = −18dB at 5GHz
  • Supports common mode voltage (CMV) from 0V to 1.8V
  • Adaptive CMV tracking
  • 6V tolerant SBU pins to survive short-to-VBUS events
  • Can be configured through GPIO pins or I2C
  • Supports both 1.8V and 3.3V I2C
  • Single supply voltage VCC: 3.3V
  • Active power consumption: 340µA
  • Low standby power consumption: 0.5µA (pin mode)
  • Extended Automotive temperature: −40°C to 125°C
  • Available in 3mm × 6mm QFN package

The TMUXHS4446-Q1 is a high-speed bidirectional passive crosspoint switch or crossbar (Xbar). This device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.1 (up to 10Gbps UHBR10) signals over a USB Type-C also known as USB-C interface. The device also provides switching for the low-speed SBU signals that are used for DisplayPort auxiliary channels. The TMUXHS4446-Q1 supports differential signaling with a common mode voltage (CMV) range of 0V to 1.8V and a differential amplitude from 0V to 1800mVpp. Adaptive CMV tracking enables the channel through the device to remain unchanged for the entire common-mode voltage range.

The dynamic characteristics of the TMUXHS4446-Q1 allows high-speed switching with minimum attenuation to the signal eye diagrams, and very little added jitter. The silicon design of the device is optimized for excellent frequency response at a higher frequency spectrum of the signals. The silicon signal traces and switch network of the TMUXHS4446-Q1 are matched for best intra-pair skew performance.

The TMUXHS4446-Q1 has an extended industrial temperature range (−40°C to 125°C) designed for many rugged applications, including industrial and high reliability use cases.

The TMUXHS4446-Q1 is a high-speed bidirectional passive crosspoint switch or crossbar (Xbar). This device is used to switch between USB 3.2 Gen2 SuperSpeed and DisplayPort 1.4/2.1 (up to 10Gbps UHBR10) signals over a USB Type-C also known as USB-C interface. The device also provides switching for the low-speed SBU signals that are used for DisplayPort auxiliary channels. The TMUXHS4446-Q1 supports differential signaling with a common mode voltage (CMV) range of 0V to 1.8V and a differential amplitude from 0V to 1800mVpp. Adaptive CMV tracking enables the channel through the device to remain unchanged for the entire common-mode voltage range.

The dynamic characteristics of the TMUXHS4446-Q1 allows high-speed switching with minimum attenuation to the signal eye diagrams, and very little added jitter. The silicon design of the device is optimized for excellent frequency response at a higher frequency spectrum of the signals. The silicon signal traces and switch network of the TMUXHS4446-Q1 are matched for best intra-pair skew performance.

The TMUXHS4446-Q1 has an extended industrial temperature range (−40°C to 125°C) designed for many rugged applications, including industrial and high reliability use cases.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TMUXHS4446-Q1 Automotive rated USB-C 10Gbps Alt Mode Crossbar Mux datasheet PDF | HTML 19.06.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
WQFN (RET) 40 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos