Home Energiemanagement DC/DC-Schaltregler DC/DC-Wandler
NEU

TPS61253F

AKTIV

Produktdetails

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.6 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 4.5 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.6 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 4.5 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00005 Duty cycle (max) (%) 100
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² (— mm × — mm)
  • Wide input voltage range from 2.3V to 5.5V (TPS61253A, TPS61253F)
  • Wide input voltage range from 2.5V to 5.5V (Startup>2.6V, TPS61253E)
  • Fixed output voltage: 4.5 / 4.7 / 5.0 / 5.2V / 5.25V
  • Two FETs integrated: 35mΩ LS-FET, 60mΩ HS-FET
  • IOUT ≥ 1500mA continuously at VOUT = 5V and VIN ≥ 3V (TPS61253A, TPS61253F)
  • IOUT ≥ 1500mA continuously at VOUT = 5.25V and VIN ≥ 3V (TPS61253E)
  • 42µA quiescent current from input
  • 4A switching valley current limit (TPS61253A)
  • 4.5A switching valley current limit (TPS61253E, TPS61253F)
  • TPS61253E and TPS61253F support 1.2V I/O

  • TPS612532A output discharge function available

  • 3.8MHz switching frequency
  • Selectable Auto PFM, Forced PWM, and Ultrasonic mode
  • Support pass-through mode
  • ±2% output voltage accuracy
  • 600µs soft-start time
  • Hiccup-mode short protection
  • Load disconnection during shutdown
  • Thermal shutdown
  • Create a custom design using the TPS61253A with the WEBENCH® Power Designer
  • Wide input voltage range from 2.3V to 5.5V (TPS61253A, TPS61253F)
  • Wide input voltage range from 2.5V to 5.5V (Startup>2.6V, TPS61253E)
  • Fixed output voltage: 4.5 / 4.7 / 5.0 / 5.2V / 5.25V
  • Two FETs integrated: 35mΩ LS-FET, 60mΩ HS-FET
  • IOUT ≥ 1500mA continuously at VOUT = 5V and VIN ≥ 3V (TPS61253A, TPS61253F)
  • IOUT ≥ 1500mA continuously at VOUT = 5.25V and VIN ≥ 3V (TPS61253E)
  • 42µA quiescent current from input
  • 4A switching valley current limit (TPS61253A)
  • 4.5A switching valley current limit (TPS61253E, TPS61253F)
  • TPS61253E and TPS61253F support 1.2V I/O

  • TPS612532A output discharge function available

  • 3.8MHz switching frequency
  • Selectable Auto PFM, Forced PWM, and Ultrasonic mode
  • Support pass-through mode
  • ±2% output voltage accuracy
  • 600µs soft-start time
  • Hiccup-mode short protection
  • Load disconnection during shutdown
  • Thermal shutdown
  • Create a custom design using the TPS61253A with the WEBENCH® Power Designer

The TPS61253x device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3V to 5.5V (TPS61253A, TPS61253F) or 2.5V to 5.5V (TPS61253E), the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5V, 4.7V, 5V, 5.2V and 5.25V. The TPS61253x supports up to 1500mA load current from a battery discharged as low as 3V.

The TPS61253x operates at typical 3.8MHz switching frequency. The TPS61253x can be flexibly configured at the Auto PFM mode, forced PWM mode, or ultrasonic mode. The Auto PFM mode can benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25kHz at any load condition to avoid the acoustic noise.

TPS61253x has a built-in 600µs soft start to avoid the inrush current at start-up. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3µA current being consumed.

The TPS61253x device provides a power supply solution for battery-powered portable applications. With the input voltage ranging from 2.3V to 5.5V (TPS61253A, TPS61253F) or 2.5V to 5.5V (TPS61253E), the device supports the applications powered by the Li-Ion batteries with the extended voltage range. Different fixed output voltage versions are available of 4.5V, 4.7V, 5V, 5.2V and 5.25V. The TPS61253x supports up to 1500mA load current from a battery discharged as low as 3V.

The TPS61253x operates at typical 3.8MHz switching frequency. The TPS61253x can be flexibly configured at the Auto PFM mode, forced PWM mode, or ultrasonic mode. The Auto PFM mode can benefit with the high efficiency at the light load. The forced PWM operation can make the switching frequency be constant crossing the whole load range. The ultrasonic mode keeps the switching frequency always larger than 25kHz at any load condition to avoid the acoustic noise.

TPS61253x has a built-in 600µs soft start to avoid the inrush current at start-up. When the output is shorted, the device enters into the hiccup mode and recovers automatically after the short releases. During the shutdown, the load is completely disconnected from the input end with maximum 1.3µA current being consumed.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS61253A, TPS61253E, TPS61253F 3.8MHz, 5V, 4A Boost Converter in 1.2mm x 1.3mm WCSP datasheet (Rev. F) PDF | HTML 28.01.2026
Anwendungshinweis Design Considerations for Boost Converter With Pass-Through Mode PDF | HTML 24.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS61253AEVM-803 — Aufwärtswandler-Evaluierungsmodul für TPS61253A

Mit einem weiten Eingangsspannungsbereich von 2,3 V bis 5,5 V unterstützt der TPS6125xA Anwendungen, die von Lithium-Ionen-Akkus mit erweitertem Spannungsbereich betrieben werden. Dieser Baustein arbeitet mit einer geregelten Schaltfrequenz von 3,5 MHz. Der TPS6125xA kann flexibel im Force (...)
Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DSBGA (YFF) 9 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos