Home Energiemanagement DC/DC-Schaltregler DC/DC-Wandler
NEU

TPS61290

AKTIV

Produktdetails

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 2.35 Switch current limit (typ) (A) 11 Features Adjustable current limit, Automatic PWM/PFM transition, Enable, I2C, Load Disconnect, Output discharge, Pass-through mode, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Operating temperature range (°C) to Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 5.5 Vout (min) (V) 2.35 Switch current limit (typ) (A) 11 Features Adjustable current limit, Automatic PWM/PFM transition, Enable, I2C, Load Disconnect, Output discharge, Pass-through mode, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Operating temperature range (°C) to Iq (typ) (A) 0.00002 Duty cycle (max) (%) 90
DSBGA (YBG) 16 2.486929 mm² (1.577 mm × 1.577 mm)
  • Wide VIN range from 1.8V to 5.5V
    • Start-up input voltage: 2.2V
  • Programmable average input current limit (3.5A to 11A) through I2C
  • Programmable output voltage (2.35V to 5.5V) through I2C.
    • For TPS61290, default 3.4V
    • For TPS612901, if VSEL = L, default 5V; if VSEL = H, default 5.25V
  • < 150mV undershoot at VIN = 2.7V, VOUT = 3.4V, IOUT = 0A → 3A (0.2A/µs slew rate)
  • Integrated bypass MOSFET (8mΩ), high-side MOSFET (8mΩ), low-side MOSFET (10mΩ)
  • Auto bypass mode when VIN > VOUT
  • Auto PFM operation or Forced PWM selectable at light load
  • Output discharge function when EN logic is low
  • True disconnection between input and output during shutdown
  • Thermal shutdown and over current protection
  • I2C compatible I/F up to 1Mbps
  • 1.2V I/O logic control interface
  • 16-ball WCSP package
  • Wide VIN range from 1.8V to 5.5V
    • Start-up input voltage: 2.2V
  • Programmable average input current limit (3.5A to 11A) through I2C
  • Programmable output voltage (2.35V to 5.5V) through I2C.
    • For TPS61290, default 3.4V
    • For TPS612901, if VSEL = L, default 5V; if VSEL = H, default 5.25V
  • < 150mV undershoot at VIN = 2.7V, VOUT = 3.4V, IOUT = 0A → 3A (0.2A/µs slew rate)
  • Integrated bypass MOSFET (8mΩ), high-side MOSFET (8mΩ), low-side MOSFET (10mΩ)
  • Auto bypass mode when VIN > VOUT
  • Auto PFM operation or Forced PWM selectable at light load
  • Output discharge function when EN logic is low
  • True disconnection between input and output during shutdown
  • Thermal shutdown and over current protection
  • I2C compatible I/F up to 1Mbps
  • 1.2V I/O logic control interface
  • 16-ball WCSP package

The TPS61290x provides a power supply design for products powered by a nickel-rich, silicon anode, Li-ion, or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or POS terminal.

Used as a high-power pre-regulator, the device extends the battery run-time and overcomes input current and voltage limitations of the powered system. With a wide input voltage range of 1.8V to 5.5V. Program the output voltage by I2C up to 5.5V. The default output voltage of TPS61290 is 3.4V. The default output voltage of TPS612901 is 5V (VSEL = Low) and 5.25V (VSEL = High).

During operation, when the battery is in a good state of charge, the TPS61290x works in bypass mode, connecting the battery to the power supply system through the bypass FET. If the battery gets to a lower state of charge and the voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to use the full battery capacity.

The TPS61290x offers a very small design size with a 16-ball YBG package.

The TPS61290x provides a power supply design for products powered by a nickel-rich, silicon anode, Li-ion, or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or POS terminal.

Used as a high-power pre-regulator, the device extends the battery run-time and overcomes input current and voltage limitations of the powered system. With a wide input voltage range of 1.8V to 5.5V. Program the output voltage by I2C up to 5.5V. The default output voltage of TPS61290 is 3.4V. The default output voltage of TPS612901 is 5V (VSEL = Low) and 5.25V (VSEL = High).

During operation, when the battery is in a good state of charge, the TPS61290x works in bypass mode, connecting the battery to the power supply system through the bypass FET. If the battery gets to a lower state of charge and the voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to use the full battery capacity.

The TPS61290x offers a very small design size with a 16-ball YBG package.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS61290x 5.5V, 11A, Synchronous Boost Converter With Bypass Mode, I2 C Interface, and Fast Transient Response datasheet PDF | HTML 15.06.2026
Anwendungshinweis Design Considerations for Boost Converter With Pass-Through Mode PDF | HTML 24.09.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS61290EVM — TPS61290 – Evaluierungsmodul

Das TPS61290EVM demonstriert die Merkmale und die Funktionalität des Bausteins TPS61290x. Dieser ist ein hochleistungsfähiger, hocheffizienter synchroner Aufwärtswandler mit Bypass-Modus und I2C-Schnittstelle. Die werkseitigen Standardeinstellungen von TPS61290EVM ermöglichen den Betrieb mit einem (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Simulationsmodell

TPS61290 PSpice Transient Model

SLVMF47.ZIP (96 KB) - PSpice-Modell
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
DSBGA (YBG) 16 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos