Home Energiemanagement LED-Treiber Kfz-LED-Treiber
NEU

TPS92542S-Q1

AKTIV

Produktdetails

Number of channels 2 Topology Boost Controller, Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Iout (max) (A) 2 Switching frequency (max) (kHz) 1000 Features EEPROM, Fault Detection, Thermal shutdown, Thermal warning, UART
Number of channels 2 Topology Boost Controller, Buck Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Iout (max) (A) 2 Switching frequency (max) (kHz) 1000 Features EEPROM, Fault Detection, Thermal shutdown, Thermal warning, UART
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm) HTQFP (PKD) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Two-channel synchronous Buck with integrated switches

  • Configurable constant voltage (CV) or constant current (CC) operation

    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Pre-programmed register settings
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 4.5V to 65V wide input voltage range
  • Two-channel synchronous Buck with integrated switches

  • Configurable constant voltage (CV) or constant current (CC) operation

    • Up to 2A continuous output current
    • 4% regulation accuracy (voltage and current mode)
  • Synchronous BOOST controller
    • Programmable output voltage up to 65V
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • BUCK switch thermal protection
  • UART serial communication
    • Internal oscillator for system clock
    • LMM compatible
  • Internal EEPROM
    • Pre-programmed register settings

The TPS92542S device contains a synchronous BOOST controller and a two-channel monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using voltage reference on BSTREF pin. The BOOST controller incorporates frequency modulation technique for EMI reduction.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate either constant voltage (CV) or constant current (CC) output, based on preprogrammed register settings. The device default operation provides constant current output. For the device to operate in CV mode, the device must be programmed using UART serial interface. The BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control enables high bandwidth operation with fast transient response. The control provides near constant default switching frequency of 400kHz, with an option to set the switching frequency in between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. The BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The device provides an option to change the default buck and boost settings of the device using UART serial interface.

The TPS92542S-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.

The TPS92542S device contains a synchronous BOOST controller and a two-channel monolithic synchronous buck LED driver with a wide 4.5V to 65V operating BUCK input voltage range.

The synchronous BOOST controller implements a peak current-mode controller to operate in constant voltage mode. The output voltage can be programmed using voltage reference on BSTREF pin. The BOOST controller incorporates frequency modulation technique for EMI reduction.

The monolithic synchronous BUCK implements an adaptive on-time average current mode control and is designed to generate either constant voltage (CV) or constant current (CC) output, based on preprogrammed register settings. The device default operation provides constant current output. For the device to operate in CV mode, the device must be programmed using UART serial interface. The BUCK is compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control enables high bandwidth operation with fast transient response. The control provides near constant default switching frequency of 400kHz, with an option to set the switching frequency in between 100kHz and 1.0MHz. Inductor current sensing and closed-loop feedback enable better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range. The BUCK can independently modulate LED current using both analog or PWM dimming techniques.

The device provides an option to change the default buck and boost settings of the device using UART serial interface.

The TPS92542S-Q1 is available in a 7.0mm × 7.0mm thermally-enhanced 48-pin HTQFP package with top-exposed pad.

Herunterladen Video mit Transkript ansehen Video

Weitere Informationen anfordern

Das vollständige Datenblatt und weitere Informationen sind verfügbar. Jetzt anfordern

Das Handbuch zur funktionalen Sicherheit, der Bericht und der Bericht zur quantitativen Analyse sind verfügbar – NDA erforderlich. Jetzt anfordern

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TPS92542S-Q1 65V Automotive Synchronous BOOST Controller, and Two-Channel 2A Synchronous BUCK Converter datasheet PDF | HTML 12.10.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Treiber oder Bibliothek

TPS9254X-DESIGN-RESOURCES — TPS9254x design resources

TPS9254x Design Resources
Unterstützte Produkte und Hardware
Treiber oder Bibliothek

TPS9254X-FS-NDA — TPS9254x functional safety documentation - NDA restrictions

TPS9254x functional safety documentation - NDA restrictions
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
HTQFP (PHP) 48 Ultra Librarian
HTQFP (PKD) 48 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos