DRV81646

ACTIVO

Detalles del producto

Control interface Hardware (GPIO), SPI Control mode PWM Iout/ch (max) (A) 3.7 Vs (max) (V) 65 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 1.6 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
Control interface Hardware (GPIO), SPI Control mode PWM Iout/ch (max) (A) 3.7 Vs (max) (V) 65 Vs (min) (V) 4.5 Vs ABS (max) (V) 70 Peak output current (A) 1.6 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm) HVSSOP (DGQ) 24 29.89 mm² (6.1 mm × 4.9 mm)
  • Four-channel integrated low-side switches
    • 140mΩ RDS(ON) at 25°C
    • Operating supply voltage range: 4.5V to 65V (70V absolute maximum)
    • Selectable current limit from 0.5A up to 4A per channel
    • Fast PWM switching up to 500kHz
  • Flexible interface options:
    • Hardware interface with independent channel PWM input
    • SPI enables reduction in GPIO and isolation overhead for high channel count designs
  • Integrated catch diodes for flexible decay modes with optional external TVS/Zener diode as alternate current path on switch turnoff
  • Slew rate configurable (100ns – 1500ns) enables both slow/fast switching applications
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
    • Per channel fault report available through SPI
  • Protection Features
    • User settable current limit
    • Independent overtemperature and overcurrent protection for each channel
    • Configurable overcurrent cut-off delay (COD) 0.5ms-2ms
  • Four-channel integrated low-side switches
    • 140mΩ RDS(ON) at 25°C
    • Operating supply voltage range: 4.5V to 65V (70V absolute maximum)
    • Selectable current limit from 0.5A up to 4A per channel
    • Fast PWM switching up to 500kHz
  • Flexible interface options:
    • Hardware interface with independent channel PWM input
    • SPI enables reduction in GPIO and isolation overhead for high channel count designs
  • Integrated catch diodes for flexible decay modes with optional external TVS/Zener diode as alternate current path on switch turnoff
  • Slew rate configurable (100ns – 1500ns) enables both slow/fast switching applications
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
    • Per channel fault report available through SPI
  • Protection Features
    • User settable current limit
    • Independent overtemperature and overcurrent protection for each channel
    • Configurable overcurrent cut-off delay (COD) 0.5ms-2ms

The DRV81646 is a four-channel low-side switch driver that operates from 4.5V to 65V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 140mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.

The device can be controlled through a hardware GPIO interface or standard 4-wire SPI. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. The output slew rates are configurable by setting a resistor on the RSLEW/CNTL pin, providing further flexibility in the control of the output switches. The device has an INRUSH mode boosting the current limit threshold for capacitive loads.

The DRV81646 provides a fault output pin (nFAULT) to indicate fault conditions, and per-channel fault status can be monitored in SPI mode. This feature allows the user to quickly identify and respond to any faults that occur.

The DRV81646 is a four-channel low-side switch driver that operates from 4.5V to 65V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 140mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.

The device can be controlled through a hardware GPIO interface or standard 4-wire SPI. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. The output slew rates are configurable by setting a resistor on the RSLEW/CNTL pin, providing further flexibility in the control of the output switches. The device has an INRUSH mode boosting the current limit threshold for capacitive loads.

The DRV81646 provides a fault output pin (nFAULT) to indicate fault conditions, and per-channel fault status can be monitored in SPI mode. This feature allows the user to quickly identify and respond to any faults that occur.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos DRV81646 : 65V Four-Channel Low-side Driver with Hardware, SPI, and Configurable Slew Rate and Cut-off Duration datasheet (Rev. A) PDF | HTML 10/12/2025
Certificado DRV81646EVM EU Declaration of Conformity (DoC) 22/10/2025
Informe Software-Defined Vehicles Shift the Future of Automotive Electronics Into Gear (Rev. B) PDF | HTML 21/01/2025

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DRV81646DGQEVM — Módulo de evaluación DRV81646 (encapsulado DGQ)

El módulo de evaluación (EVM) DRV81x4x permite evaluar los dispositivos DRV81545, DRV81646 y DRV81646DGQ. El EVM se programó para que funcionara desde el primer momento y empezar a accionar las cargas de inmediato. Para simplificar el control y la configuración, el EVM va acompañado de una (...)
Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Placa de evaluación

DRV81646EVM — Módulo de evaluación DRV81646

El módulo de evaluación (EVM) DRV81x4x permite evaluar los dispositivos DRV81545, DRV81646 y DRV81646DGQ. El EVM se programó para que funcionara desde el primer momento y empezar a accionar las cargas de inmediato. Para simplificar el control y la configuración, el EVM va acompañado de una (...)
Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Firmware

DRV81X4X-EVM-FIRMWARE — FIRMWARE DRV81x4x-EVM

DRV81x4x-EVM FIRMWARE
Productos y hardware compatibles
GUI para el módulo de evaluación (EVM)

DRV81X4X-EVM-GUI — DRV81X4X-GUI

DRV81X4X-GUI
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
HTSSOP (PWP) 20 Ultra Librarian
HVSSOP (DGQ) 24 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos