DRV8762-Q1

ACTIVO

Detalles del producto

Number of full bridges 1 Vs (min) (V) 8 Sleep current (µA) 4.5 Control mode Independent 1/2-Bridge, PWM Control interface SPI Features Current sense Amplifier, Smart Gate Drive Topology External FET, Multi-Channel Rating Automotive Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 8 Sleep current (µA) 4.5 Control mode Independent 1/2-Bridge, PWM Control interface SPI Features Current sense Amplifier, Smart Gate Drive Topology External FET, Multi-Channel Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • AEC-Q100 Test Guidance for automotive applications
    • Device ambient temperature: –40°C to +125°C
  • H-bridge gate driver
    • Drives four N-channel MOSFETs (NMOS)
    • 8 to 85V wide operating voltage range
    • Bootstrap architecture for high-side gate driver
    • Supports 50mA average gate switching current enables driving 400nC MOSFETs at 20kHz
    • Trickle charge pump to support 100% PWM duty cycle and to generate overdrive supply to drive external cut-off or reverse polarity protection circuit
  • Smart Gate Drive architecture
    • 8-level configurable peak gate drive current up to 224 / 448mA (source / sink)
    • Closed-loop automatic deadtime insertion based on gate-source voltage monitoring
    • Configurable soft shutdown to minimize inductive voltage spikes during overcurrent shutdown
  • Low-side Current Sense Amplifier
    • 1mV low input offset across temperature
    • 4-level adjustable gain
    • Adjustable output bias to support unidirectional or bidirectional sensing
  • SPI-based detailed configuration and diagnostics
  • DRVOFF pin to disable driver independently
  • High voltage wake up pin (nSLEEP)
  • Dedicated ASCIN pin to control motor braking (active short circuit)
  • 4x and 2x PWM Modes
  • Supports 3.3V and 5V Logic Inputs
  • Protection features
    • Battery and power supply voltage monitors
    • MOSFET VDS and Rsense over current monitors
    • MOSFET VGS gate fault monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin
  • AEC-Q100 Test Guidance for automotive applications
    • Device ambient temperature: –40°C to +125°C
  • H-bridge gate driver
    • Drives four N-channel MOSFETs (NMOS)
    • 8 to 85V wide operating voltage range
    • Bootstrap architecture for high-side gate driver
    • Supports 50mA average gate switching current enables driving 400nC MOSFETs at 20kHz
    • Trickle charge pump to support 100% PWM duty cycle and to generate overdrive supply to drive external cut-off or reverse polarity protection circuit
  • Smart Gate Drive architecture
    • 8-level configurable peak gate drive current up to 224 / 448mA (source / sink)
    • Closed-loop automatic deadtime insertion based on gate-source voltage monitoring
    • Configurable soft shutdown to minimize inductive voltage spikes during overcurrent shutdown
  • Low-side Current Sense Amplifier
    • 1mV low input offset across temperature
    • 4-level adjustable gain
    • Adjustable output bias to support unidirectional or bidirectional sensing
  • SPI-based detailed configuration and diagnostics
  • DRVOFF pin to disable driver independently
  • High voltage wake up pin (nSLEEP)
  • Dedicated ASCIN pin to control motor braking (active short circuit)
  • 4x and 2x PWM Modes
  • Supports 3.3V and 5V Logic Inputs
  • Protection features
    • Battery and power supply voltage monitors
    • MOSFET VDS and Rsense over current monitors
    • MOSFET VGS gate fault monitors
    • Device thermal warning and shutdown
    • Fault condition indicator pin

The DRV8762-Q1 is an integrated smart gate driver for 48V automotive H-bridge applications. The device provides two half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8762-Q1 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. The Smart Gate Drive architecture supports configurable peak gate drive current from 16mA up to 224mA source and 448mA sink. The DRV8762-Q1 can operate with a wide input range from 8V to 85V at the motor connection. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage of external switches.

The DRV8762-Q1 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV8762-Q1 enables a robust motor drive system design and helps eliminate the need of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.

The DRV8762-Q1 is an integrated smart gate driver for 48V automotive H-bridge applications. The device provides two half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8762-Q1 generates the correct gate drive voltages using an external 12V supply and an integrated bootstrap diode for the high-side MOSFETs. The Smart Gate Drive architecture supports configurable peak gate drive current from 16mA up to 224mA source and 448mA sink. The DRV8762-Q1 can operate with a wide input range from 8V to 85V at the motor connection. A trickle charge pump allows for the gate drivers to support 100% PWM duty cycle control and provides overdrive gate drive voltage of external switches.

The DRV8762-Q1 provides low-side current sense amplifiers to support resistor based low-side current sensing. The low offset of the amplifiers enables the system to obtain precise motor current measurements.

A wide range of diagnostics and protection features are integrated with the DRV8762-Q1 enables a robust motor drive system design and helps eliminate the need of external components. The highly configurable device response allows the device to be integrated seamlessly into a variety of system designs.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos DRV8762-Q1 48V Battery H-Bridge Smart Gate Driver with Accurate Current Sensing and Advanced Monitoring datasheet PDF | HTML 14/05/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DRV8762-Q1EVM — Módulo de evaluación DRV8762-Q1

El DRV8762-Q1 es un controlador de compuertas inteligente integrado para aplicaciones en CC (BDC) de medio puente con escobillas de 48 V para la industria automotriz. El dispositivo proporciona amplificadores de detección de corriente de lado bajo para admitir la detección de corriente de lado bajo (...)

Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGZ) 48 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos