Detalles del producto

Number of channels 2 Vrwm (V) 60 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 500 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 4 Features ESD Protection Clamping voltage (V) 71 Dynamic resistance (typ) 0.75 Interface type CAN Breakdown voltage (min) (V) 63 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Number of channels 2 Vrwm (V) 60 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 500 IO capacitance (typ) (pF) 2 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 4 Features ESD Protection Clamping voltage (V) 71 Dynamic resistance (typ) 0.75 Interface type CAN Breakdown voltage (min) (V) 63 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Working voltage: 60V
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Leaded packages to allow for automatic optical inspection (AOI)
  • Low capacitance: 2pF (typical)
  • AEC-Q101 qualified for automotive applications
  • Working voltage: 60V
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • Leaded packages to allow for automatic optical inspection (AOI)
  • Low capacitance: 2pF (typical)
  • AEC-Q101 qualified for automotive applications

The ESD2CANFD60-Q1 is a bidirectional, ESD protection diode for controller area network (CAN) interface protection. The ESD2CANFD60-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key, as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pinout designed for two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of the ESD2CANFD60-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

The ESD2CANFD60-Q1 is a bidirectional, ESD protection diode for controller area network (CAN) interface protection. The ESD2CANFD60-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key, as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pinout designed for two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2pF (typical) line capacitance of the ESD2CANFD60-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos ESD2CANFD60-Q1 Automotive, 2-Channel, 60V, ESD Protection Diode for In-Vehicle Networks datasheet PDF | HTML 25/08/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

ESDEVM — Módulo de evaluación universal para paquetes de diodos ESD, incluidos 0402, 0201 y otros

El módulo de evaluación (EVM) de dispositivos sensibles a las descargas electrostáticas (ESD) es una plataforma de desarrollo para la mayor parte de nuestra cartera de ESD. La placa viene con todas los espacios ESD tradicionales para probar muchos dispositivos. Los dispositivos se pueden soldar en (...)
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBZ) 3 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos