Inicio Administración de potencia Reguladores conmutados CC/CC Convertidores de CC/CC

LM65480-Q1

ACTIVO

Detalles del producto

Rating Automotive Topology Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 0.8 Features Auto Mode, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Over Current Protection, Soft Start Fixed, Stackable, Synchronous Rectification, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000003 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck Iout (max) (A) 8 Vin (max) (V) 36 Vin (min) (V) 3 Vout (max) (V) 35 Vout (min) (V) 0.8 Features Auto Mode, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Over Current Protection, Soft Start Fixed, Stackable, Synchronous Rectification, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000003 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
WQFN-FCRLF (RZT) 20 9.36 mm² (3.6 mm × 2.6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Mitigated interference and noise technology – architecture 1 (MINT 1)
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
  • Low minimum on time: 40ns (maximum)
  • Switching frequency from 300kHz to 2.2MHz
  • Pin-configurable 400kHz and 2.1MHz
  • Pin-configurable AUTO or FPWM operation
  • Dual phase capable up to 16A for high current designs
  • Pin-pin with the 65V LM656x5-Q1 family
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 36V
  • Mitigated interference and noise technology – architecture 1 (MINT 1)
    • Facilitates CISPR 25 class 5 compliance
    • ±5% dual-random spread spectrum
    • Enhanced HotRod™ QFN package with symmetrical pinout
  • Low minimum on time: 40ns (maximum)
  • Switching frequency from 300kHz to 2.2MHz
  • Pin-configurable 400kHz and 2.1MHz
  • Pin-configurable AUTO or FPWM operation
  • Dual phase capable up to 16A for high current designs
  • Pin-pin with the 65V LM656x5-Q1 family
  • High-efficiency power conversion at all loads
    • > 94.65% peak efficiency at 12VIN, 5VOUT, 400kHz
    • 3.0µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 24.0°C/W (LM654x0-Q1EVM)
  • Create a custom design using the LM654x0-Q1 with the WEBENCH Power Designer

The LM654x0-Q1 are a family of automotive buck converters designed for high-efficiency, high-power density, and ultra-low electromagnetic interference (EMI) with mitigated interference and noise technology (MINT 1) switcher technology. The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

The LM654x0-Q1 are a family of automotive buck converters designed for high-efficiency, high-power density, and ultra-low electromagnetic interference (EMI) with mitigated interference and noise technology (MINT 1) switcher technology. The converters operate over a wide input voltage range of 3V to 36V (42V tolerant) The LM654x0-Q1 is dual phase capable by simply connecting the compensated error signal between the primary and secondary device. The LM654x0-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos LM654x0-Q1 High-Performance, Stackable Power Converter, 3V to 36V , Pin-Compatible 4A, 6A, 8A, Automotive , Low EMI With Mitigated Interference and Noise Technology (MINT) Synchronous Buck Converters datasheet (Rev. B) PDF | HTML 6/11/2026
Información sobre seguridad funcional LM654x0 and LM654x0-Q1-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 26/08/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Encapsulado Pines Símbolos CAD, huellas y modelos 3D
WQFN-FCRLF (RZT) 20 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos