Inicio Administración de potencia Referencias de tensión Referencias de tensión en serie

REF30

ACTIVO

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Reemplazo con funcionalidad mejorada del dispositivo comparado
NUEVO REF30E ACTIVO Referencia de tensión en serie con derivación de 15 ppm°/C, 27 uA Iq en encapsulado SOT-23-3 REF30E offers 50% better initial accuracy,75% lower temperature coefficient, and 40% reduction in power consumption

Detalles del producto

Rating Catalog VO (V) 1.25, 2.048, 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 75 Initial accuracy (max) (%) 0.2 Iout/Iz (max) (mA) 25 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 LFN 0.1 to 10 Hz (typ) (µVPP) 14 Operating temperature range (°C) -40 to 125
Rating Catalog VO (V) 1.25, 2.048, 2.5, 3, 3.3, 4.096 Temp coeff (max) (ppm/°C) 75 Initial accuracy (max) (%) 0.2 Iout/Iz (max) (mA) 25 Vin (min) (V) 1.8 Vin (max) (V) 5.5 Iq (typ) (mA) 0.042 LFN 0.1 to 10 Hz (typ) (µVPP) 14 Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Small industry standard footprint: SOT23-3
  • High accuracy
    • REF30E: ±0.1%
    • REF30: ±0.2%
  • Excellent temperature drift performance:
    • REF30E: 15ppm/°C
    • REF30: 75ppm/°C
  • REF30E is drop-in replacement of REF30
  • Low IQ (typical)
    • REF30E: 27µA
    • REF30: 42µA
  • High output current
    • REF30E: ±10mA
    • REF30: 25mA
  • Output voltage options
    • REF30E: 1.25V to 5V
    • REF30: 1.25V to 4.096V
  • Temperature range: -40ºC to +125ºC
  • Small industry standard footprint: SOT23-3
  • High accuracy
    • REF30E: ±0.1%
    • REF30: ±0.2%
  • Excellent temperature drift performance:
    • REF30E: 15ppm/°C
    • REF30: 75ppm/°C
  • REF30E is drop-in replacement of REF30
  • Low IQ (typical)
    • REF30E: 27µA
    • REF30: 42µA
  • High output current
    • REF30E: ±10mA
    • REF30: 25mA
  • Output voltage options
    • REF30E: 1.25V to 5V
    • REF30: 1.25V to 4.096V
  • Temperature range: -40ºC to +125ºC

The REF30 is a precision, low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. REF30E is the enhanced performance version of REF30 family which is designed for precision applications. The REF30E offers improved temperature drift and initial accuracy while operating at a lower quiescent current of 25µA.

The low power consumption and the improved precision make the REF30E very attractive for loop-powered industrial applications such as pressure and temperature transmitter and battery-powered applications. The REF30/REF30E is specified over the extended industrial temperature range of –40°C to +125°C. The REF30 is easy to use in intrinsically safe and explosion-proof applications because the REF30 does not require a load capacitor to be stable.

The REF30 is a precision, low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. REF30E is the enhanced performance version of REF30 family which is designed for precision applications. The REF30E offers improved temperature drift and initial accuracy while operating at a lower quiescent current of 25µA.

The low power consumption and the improved precision make the REF30E very attractive for loop-powered industrial applications such as pressure and temperature transmitter and battery-powered applications. The REF30/REF30E is specified over the extended industrial temperature range of –40°C to +125°C. The REF30 is easy to use in intrinsically safe and explosion-proof applications because the REF30 does not require a load capacitor to be stable.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 8
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos REF30E and REF30, Low Current Voltage Reference in SOT-23-3 datasheet (Rev. K) PDF | HTML 18/12/2025
Nota sobre la aplicación Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 9/01/2024
Product overview PLC Analog Input Front-End Architectures PDF | HTML 31/07/2022
Libro electrónico Tips and tricks for designing with voltage references (Rev. A) 7/05/2021
Application brief Voltage Reference Solutions in Motor Control Drives 29/07/2019
Libro electrónico Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28/06/2019
Informe Voltage reference selection basics white paper (Rev. A) 23/10/2018
Analog Design Journal Getting the most out of your instrumentation amplifier design 10/10/2005

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DIP-ADAPTER-EVM — Módulo de evaluación de adaptador DIP

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

REF3012 TINA-TI Reference Design

SBVM758.TSC (744 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3012 TINA-TI Spice Model

SBVM757.ZIP (11 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF3020 TINA-TI Reference Design (Rev. A)

SBVM735A.TSC (769 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3020 TINA-TI Spice Model (Rev. A)

SBVM736A.TSM (7 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF3025 TINA-TI Reference Design (Rev. A)

SBVM728A.TSC (576 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3025 TINA-TI Spice Model (Rev. A)

SBVM727A.ZIP (5 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF3030 TINA-TI Reference Design

SBVM731.TSC (1513 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3030 TINA-TI Spice Model

SBVM732.ZIP (11 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF3033 TINA-TI Reference Design

SBVM734.TSC (1729 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3033 TINA-TI Spice Model

SBVM733.ZIP (12 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF3040 TINA-TI Reference Design

SBVM729.TSC (1483 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

REF3040 TINA-TI Spice Model

SBVM730.ZIP (12 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

REF5040 PSpice Model (Rev. A)

SLIM169A.ZIP (39 KB) - Modelo PSpice
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
SOT-23 (DBZ) 3 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos