パッケージ情報
パッケージ | ピン数 HLQFP (NNB) | 128 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 60 | JEDEC TRAY (10+1) |
ADC08D1000 の特徴
Key Specifications
Resolution |
8 Bits |
Max Conversion Rate |
1 GSPS (min) |
Bit Error Rate |
10
|
ENOB @ 500 MHz Input |
7.4 Bits (typ) |
DNL |
±0.15 LSB (typ) |
Power Consumption |
Operating |
1.6 W (typ) |
Power Down Mode |
3.5 mW (typ) |
ADC08D1000 に関する概要
The ADC08D1000 is a dual, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution
at sampling rates up to 1.3 GSPS. Consuming a typical 1.6 Watts at 1 GSPS from a single 1.9 Volt supply, this device is guaranteed
to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the
fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration
scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.4 ENOB with a 500 MHz input
signal and a 1 GHz sample rate while providing a 10
Each converter has a 1:2 demultiplexer that feeds two LVDS buses and reduces the output data rate on each bus to half the sampling rate. The two converters can be interleaved and used as a single 2 GSPS ADC.
The converter typically consumes less than 3.5 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced
exposed pad LQFP and operates over the Industrial (-40°C