製品詳細

Sample rate (max) (Msps) 10 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 4 Power consumption (typ) (mW) 250 Architecture Pipeline SNR (dB) 76 ENOB (Bits) 12.2 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 10 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 4 Power consumption (typ) (mW) 250 Architecture Pipeline SNR (dB) 76 ENOB (Bits) 12.2 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer Yes
TQFP (PFB) 48 81 mm² (9 mm × 9 mm)
  • SELF-CALIBRATING
  • HIGH SFDR: 85dB at NYQUIST
  • HIGH SNR: 76dB
  • LOW POWER: 250mW
  • DIFFERENTIAL OR SINGLE-ENDED INPUTS
  • +3V/+5V LOGIC I/O COMPATIBLE
  • FLEXIBLE INPUT RANGE
  • OVER-RANGE INDICATOR
  • INTERNAL OR EXTERNAL REFERENCE
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • CCD IMAGING SCANNERS
    • TEST INSTRUMENTATION
    • IR IMAGING

  • SELF-CALIBRATING
  • HIGH SFDR: 85dB at NYQUIST
  • HIGH SNR: 76dB
  • LOW POWER: 250mW
  • DIFFERENTIAL OR SINGLE-ENDED INPUTS
  • +3V/+5V LOGIC I/O COMPATIBLE
  • FLEXIBLE INPUT RANGE
  • OVER-RANGE INDICATOR
  • INTERNAL OR EXTERNAL REFERENCE
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • CCD IMAGING SCANNERS
    • TEST INSTRUMENTATION
    • IR IMAGING

The ADS850 is a high dynamic range, 14-bit Analog-to-Digital Converter (ADC) that utilizes a fully differential input, allowing for either single-ended or differential input interface over varying input spans. This converter features digital error correction techniques ensuring 14-bit linearity and a calibration procedure that corrects for capacitor and gain mismatches. The ADS850 also includes a high-bandwidth track-and-hold that provides excellent spurious performance up to and beyond the Nyquist rate.

The ADS850 provides an internal reference that can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 4Vp-p input range can be used for the lowest input referred noise, offering superior signal-to-noise performance for imaging applications. There is also the capability to set the range between 2Vp-p and 4Vp-p, or to use an external reference. The ADS850 also provides an over-range indicator flag to indicate if the input has exceeded the full-scale input range of the converter.

The low distortion and high signal-to-noise performance provide the extra margin needed for communications, imaging, and test instrumentation applications. The ADS850 is available in a TQFP-48 package.

The ADS850 is a high dynamic range, 14-bit Analog-to-Digital Converter (ADC) that utilizes a fully differential input, allowing for either single-ended or differential input interface over varying input spans. This converter features digital error correction techniques ensuring 14-bit linearity and a calibration procedure that corrects for capacitor and gain mismatches. The ADS850 also includes a high-bandwidth track-and-hold that provides excellent spurious performance up to and beyond the Nyquist rate.

The ADS850 provides an internal reference that can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 4Vp-p input range can be used for the lowest input referred noise, offering superior signal-to-noise performance for imaging applications. There is also the capability to set the range between 2Vp-p and 4Vp-p, or to use an external reference. The ADS850 also provides an over-range indicator flag to indicate if the input has exceeded the full-scale input range of the converter.

The low distortion and high signal-to-noise performance provide the extra margin needed for communications, imaging, and test instrumentation applications. The ADS850 is available in a TQFP-48 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート ADS850: 14-Bit 10 MSPS Self-Calibrating Analog-to-Digital Converter データシート (Rev. C) 2002/07/18

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

サポート対象の製品とハードウェア
計算ツール

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC の使用により、入力周波数とクロック・ジッタに基づく ADC の理論上の信号対ノイズ比(SNR)性能の計算が可能になります。

サポート対象の製品とハードウェア
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PFB) 48 Ultra Librarian

購入と品質

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ