パッケージ情報
| パッケージ | ピン数 DIESALE (KGD) | 0 |
| 動作温度範囲 (℃) -55 to 210 |
| パッケージ数量 | キャリア 10 | NOT REQUIRED |
REF5025-HT の特徴
- Low Temperature Drift: 40 ppm/°C
- Low Noise: 3 µVPP/V
- High Output Current: ±7 mA
- Low Temperature Drift: 5 ppm/°C (Maximum)
- Available in Military (–55°C to +210°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- APPLICATIONS
- 16-Bit Data Acquisition Systems
- ATE Equipment
- Industrial Process Control
- Medical Instrumentation
- Optical Control Systems
- Precision Instrumentation
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
(1) Custom temperature ranges available
All other trademarks are the property of their respective owners
REF5025-HT に関する概要
The REF5025-HT is a low-noise, very low-drift, very high precision voltage references. This reference is capable of both sinking and sourcing, and is very robust with regard to line and load changes.
Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF5025-HT suitable for use in high-precision data acquisition systems.
The device is offered in HKJ and HKQ packages, as well as Known-Good-Die (KGD) form, and is specified from –55°C to +210°C.