パッケージ情報
パッケージ | ピン数 SOIC (DW) | 20 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 25 | TUBE |
SN74AHC573 の特徴
- Operating Range 2-V to 5.5-V VCC
- 3-State Outputs Directly Drive Bus Lines
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products
Compliant to MIL-PRF-38535,
All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
SN74AHC573 に関する概要
The SNx4AHC573 devices are octal transparent D-type latches designed for 2-V to 5.5-V VCC operation.