パッケージ情報
| パッケージ | ピン数 SOIC (D) | 14 |
| 動作温度範囲 (℃) 0 to 70 |
| パッケージ数量 | キャリア 2,500 | LARGE T&R |
SN74F21 の特徴
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
SN74F21 に関する概要
These devices contain two independent 4-input AND gates. They
perform the Boolean functions Y = A \x95 B \x95 C \x95 D or
in positive logic.
The SN54F21 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F21 is characterized for operation from 0°C to 70°C.