パッケージ情報
パッケージ | ピン数 PDIP (N) | 14 |
動作温度範囲 (℃) 0 to 70 |
パッケージ数量 | キャリア 25 | TUBE |
SN74F280B の特徴
- Generates Either Odd or Even Parity for Nine Data Lines
- Cascadable for N-Bits Parity
- Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs
SN74F280B に関する概要
These universal, monolithic, 9-bit parity generators/checkers feature odd and even outputs to facilitate operation of either odd or even parity application. The word-length capability is easily expanded by cascading.
The SN54F280B is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74F280B is characterized for operation from 0°C to 70°C.