패키징 정보
| 패키지 | 핀 PDIP (N) | 16 |
| 작동 온도 범위(°C) -55 to 125 |
| 패키지 수량 | 캐리어 25 | TUBE |
CD74ACT174의 주요 특징
- Inputs are TTL-voltage compatible
- Contain six flip-flops with single-rail outputs
- Buffered inputs
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
CD74ACT174에 대한 설명
The ACT174 devices are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input and are designed for 4.5V to 5.5V VCC operation.