패키징 정보
| 패키지 | 핀 SOIC (DW) | 20 |
| 작동 온도 범위(°C) -55 to 125 |
| 패키지 수량 | 캐리어 2,000 | LARGE T&R |
CD74ACT299의 주요 특징
- Buffered inputs
- Typical propagation delay:
6ns @ V CC = 5V, T A = 25°C, C L = 50pF
- SCR-Latchup-resistant CMOS process and circuit design
- Speed of bipolar FAST*/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ± 24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm transmission lines
(1)
(1)*FAST is a Registered Trademark of Fairchild Semiconductor Corp.
CD74ACT299에 대한 설명
The RCA CDx4AC299 and CD74AC323 and the CDx4ACT299 are 3-state, 8-input universal shift/storage registers with common parallel I/O pins.