DLPC6422
- Digital controller for
DLP78TUV (.78 inch 8.3-megapixel) DMD
- Dual controller Up to 4K at 60Hz
- Single controller Up to 1080p at 120Hz
- YUV, YCrCb, RGB data format
- RGB data format
- 8, 9, or 10 bits per color
- Pixel clock up to 320MHz in dual 30-bit mode on a single controller
- Pixel clock up to 600MHz in dual 30-bit mode on dual controllers
- High-speed, low-voltage differential signaling (LVDS) DMD interface
- 150MHz ARM946™ microprocessor
- Microprocessor peripherals
- Programmable pulse-width modulation (PWM) and capture timers
- Three I2C ports, three UART ports, and three SSP ports
- One USB 1.1 secondary port
- Image processing
- Multiple image processing algorithms
- Frame rate conversion
- Color coordinate adjustment
- Programmable color space conversion
- Programmable degamma and splash
- Integrated clock generation circuitry
- Operates on a single 20MHz crystal
- Integrated spread spectrum clocking
- External memory support
- Parallel flash for microprocessor and PWM sequence
- 516-pin plastic ball grid array package
- Supports LED and laser hybrid illuminations
The DLPC6422 is a digital light controller for the DLP imaging chipset. The chipset comprises the DLPC6422 light controller, the DLP digital micromirror device (DMD) DLP78TUV, the DLPA100 power management device, and the DLPA300 DMD micromirror driver (refer to the DMD data sheet). This system is a great fit for DLP 3D Print and other imaging applications that require high speed, high resolution, UV wavelength, high light throughput, and a robust system. For reliable operation, the DLPC6422 light controller must always be used with a DLP DMD DLP78TUV and respective DLP power management devices.
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | DLPC6422DLP Digital Controller datasheet (Rev. A) | PDF | HTML | 2025. 10. 31 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| PBGA (ZPC) | 516 | Ultra Librarian |