패키징 정보
| 패키지 | 핀 FCBGA (ABF) | 367 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 750 | LARGE T&R |
DM505의 주요 특징
- Architecture Designed for Vision Analytics Applications
- Video and Image Processing
Support
- Full-HD Video (1920 × 1080p, 60 fps)
- Video Input and Video Output
- Up to 2 C66x Floating-Point VLIW DSP
- Fully Object-Code Compatible With C67x and C64x+
- Up to Thirty-two 16 × 16-Bit Fixed-Point Multiplies per Cycle
- Up to 512kB of On-Chip L3 RAM
- Level 3 (L3) and Level 4 (L4) Interconnects
- Memory Interface (EMIF) Module
- Supports DDR3/DDR3L up to DDR-1066
- Supports DDR2 up to DDR-800
- Supports LPDDR2 up to DDR-667
- Up to 2GB Supported
- Dual Arm® Cortex®-M4 Image Processor (IPU)
- Vision AccelerationPac
- Embedded Vision Engine (EVE)
- Display
Subsystem
- Display Controller With DMA Engine
- CVIDEO / SD-DAC TV Analog Composite Output
- Video Input Port (VIP) Module
- Support for up to 4 Multiplexed Input Ports
- On-chip Temperature Sensor That is Capable of Generating Temperature Alerts
- General-Purpose Memory Controller (GPMC)
- Enhanced Direct Memory Access (EDMA) Controller
- 3-Port (2 External) Gigabit Ethernet (GMAC) Switch
- Controller Area Network (DCAN) Module
- CAN 2.0B Protocol
- Modular Controller Area Network (MCAN)
Module
- CAN 2.0B Protocol
- Eight 32-Bit General-Purpose Timers
- Three Configurable UART Modules
- Four Multichannel Serial Peripheral Interfaces (McSPI)
- Quad SPI Interface
- Two Inter-Integrated Circuit (I2C) Ports
- Three Multichannel Audio Serial Ports (McASP) Modules
- MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO)
- Up to 126 General-Purpose I/O (GPIO) Pins
- Power, Reset, and Clock Management
- On-Chip Debug With CTools Technology
- Automotive AEC-Q100 Qualified
- 15 × 15mm, 0.65-mm Pitch, 367-Pin PBGA (ABF)
- 8-Channel 10-bit ADC
- MIPI CSI-2 Camera Serial Interface
- PWMSS
- Full HW Image Pipe: DPC, CFA, 3D-NF,
RGB-YUV
- WDR, HW LDC and Perspective
DM505에 대한 설명
The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.
The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.
TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.
The DM505 is a highly optimized device for Vision Analytics and Machine Vision processing in Industrial products such as drones, robots, forklifts, railroad and agriculture equipment. The Processor enables sophisticated embedded vision processing integrating an optimal mix of real time performance, low power, small form factor and camera processing for systems to interact in more intelligent, useful ways with the physical world and the people in it.
The DM505 incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x digital signal processor (DSP) generation cores, Vision AccelerationPac (EVE), and dual-Cortex-M4 processors. The device allows low power designs to meet demanding embedded system budgets without sacrificing real-time processing performance to enable small form factor designs. The DM505 also integrates a host of peripherals including interfaces for multi-camera input (both parallel and serial), display outputs, audio and serial I/O, CAN and GigB Ethernet AVB.
TI provides application specific hardware and software through our Design Network Partners and a complete set of development tools for the Arm, and DSP, including C compilers with TI RTOS to accelerate time to market.