패키징 정보
| 패키지 | 핀 UQFN (RUT) | 12 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 3,000 | LARGE T&R |
LSF0204D의 주요 특징
- Provides bidirectional voltage translation with no direction terminal
- Supports up to 100-MHz up translation and greater than 100-MHz down translation at ≤ 30-pF capacitor load and up to 40-MHz up/down translation at 50-pF capacitor load
- Supports Ioff, partial power-down mode (refer to Feature Description)
- Allows bidirectional voltage level translation between
- 0.8 V ↔ 1.8, 2.5, 3.3, 5 V
- 1.2 V ↔ 1.8, 2.5, 3.3, 5 V
- 1.8 V ↔ 2.5, 3.3, 5 V
- 2.5 V ↔ 3.3, 5 V
- 3.3 V ↔ 5 V
- Low standby current
- 5 V Tolerance I/O port to support TTL
- Low Ron provides less signal distortion
- High-impedance I/O terminals for EN = Low
- Flow-through pinout for easy PCB trace routing
- Latch-up performance exceeds 100 mA per JESD17
- –40°C to 125°C operating temperature range
- ESD performance tested per JESD 22
- 2000-V human-body model (A114-B, Class II)
- 200-V machine model (A115-A)
- 1000-V charged-device model (C101)
LSF0204D에 대한 설명
The LSF family consists of bidirectional voltage level translators that operate from 0.8 V to 4.5 V (Vref_A) and 1.8 V to 5.5 V (Vref_B). This range allows for bidirectional voltage translations between 0.8 V and 5.0 V without the need for a direction terminal in open-drain or push-pull applications. The LSF family supports level translation applications with transmission speeds greater than 100 MHz for open-drain systems that utilize a 15-pF capacitance and 165-Ω pull-up resistor.
When the An or Bn port is LOW, the switch is in the ON-state and a low resistance connection exists between the An and Bn ports. The low Ron of the switch allows connections to be made with minimal propagation delay and signal distortion. The voltage on the A or B side will be limited to Vref_A and can be pulled up to any level between Vref_A and 5 V. This functionality allows a seamless translation between higher and lower voltages selected by the user without the need for directional control.