패키징 정보
패키지 | 핀 VQFN (RGT) | 16 |
작동 온도 범위(°C) -40 to 100 |
패키지 수량 | 캐리어 3,000 | LARGE T&R |
ONET1151P의 주요 특징
- Up to 11.3 Gbps Operation
- Two-Wire Digital Interface
- Adjustable LOS Threshold
- Digitally Selectable Output Voltage
- Digitally Selectable Output De-Emphasis
- Adjustable Input Threshold Voltage
- Output Polarity Select
- Programmable LOS Masking Time
- Input Offset Cancellation
- CML Data Outputs with On-Chip 50-Ω
Back-Termination to VCC - Single +3.3-V Supply
- Low Power Consumption
- Output Disable
- Surface Mount Small Footprint 3 mm × 3 mm
16-Pin RoHS Compliant QFN Package - Pin Compatible to the ONET8501PB
ONET1151P에 대한 설명
The ONET1151P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates up to 11.3 Gbps.
The device provides a two-wire serial interface which allows digital control of the output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level.
The ONET1151P provides a gain of about 33dB which ensures a fully differential output swing for input signals as low as 20 mVp-p. The output amplitude can be adjusted between 350 mVp-p and 850 mVp-p. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable de-emphasis is included in the output stage. A settable loss of signal (LOS) detection with programmable output masking time and output disable are also provided.
The part, available in RoHS compliant small footprint 3 mm × 3 mm 16-pin QFN package, typically dissipates 132 mW with 550 mVp-p output and is characterized for operation from −40°C to 100°C.