패키징 정보
| 패키지 | 핀 CFP (W) | 14 |
| 작동 온도 범위(°C) -55 to 125 |
| 패키지 수량 | 캐리어 25 | TUBE |
SN54LS01의 주요 특징
- Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
SN54LS01에 대한 설명
These devices contain four independent 2-input NAND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.
The SN5401 and SN54LS01 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7401 and SN74LS01 are characterized for operation from 0°C to 70°C.