패키징 정보
| 패키지 | 핀 TSSOP (PW) | 14 |
| 작동 온도 범위(°C) -40 to 125 |
| 패키지 수량 | 캐리어 3,000 | LARGE T&R |
SN74ACT16의 주요 특징
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible Schmitt-trigger inputs support slow and noisy input signals
- Continuous 24mA output drive at 5V
- Supports up to 75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 7.2ns max
SN74ACT16에 대한 설명
The SN74ACT16 device contains six independent CMOS logic inverters with TTL-compatible Schmitt-trigger inputs and open-drain outputs.