패키징 정보
| 패키지 | 핀 SOIC (D) | 14 |
| 작동 온도 범위(°C) 0 to 70 |
| 패키지 수량 | 캐리어 2,500 | LARGE T&R |
SN74LS02의 주요 특징
- Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
SN74LS02에 대한 설명
These devices contain four independent 2-input-NOR gates.
The SN5402, SN54LS02, and SN54S02 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7402, SN74LS02, and SN74S02 are characterized for operation from 0°C to 70°C.