패키징 정보
| 패키지 | 핀 SOIC (D) | 14 |
| 작동 온도 범위(°C) 0 to 70 |
| 패키지 수량 | 캐리어 2,500 | LARGE T&R |
SN74LS05의 주요 특징
- Package Options Include Plastic Small-Outline (D, NS), Shrink Small-Outline (DB), and Ceramic Flat (W) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) DIPs
- Dependable Texas Instruments Quality and Reliability
The SN5405 is obsolete and no longer is supplied.
SN74LS05에 대한 설명
These devices contain six independent inverters. To perform correctly, the open-collector outputs require pullup resistors. These devices may be connected to other open-collector outputs to implement active-low wired-OR or active-high wire-AND functions. Open-collector devices often are used to generate high VOH levels.