패키징 정보
패키지 | 핀 X1SON (DPY) | 2 |
작동 온도 범위(°C) -40 to 125 |
패키지 수량 | 캐리어 10,000 | LARGE T&R |
TPD1E05U06의 주요 특징
- IEC 61000-4-2 level 4 ESD protection
- ±12-kV contact discharge
- ±15-kV air gap discharge
- IEC 61000-4-4 EFT protection
- 80 A (5/50 ns)
- IEC 61000-4-5 surge protection
- 2.5 A (8/20 µs)
- IO capacitance 0.42 pF to 0.5 pF (typical)
- DC breakdown voltage 6.5 V (minimum)
- Ultra low leakage current 10 nA (maximum)
- Low ESD clamping voltage
- Industrial temperature range: –40°C to +125°C
- Easy straight-through routing packages
- Industry standard SOD-523 package (1.60 mm × 0.80 mm × 0.65 mm)
TPD1E05U06에 대한 설명
The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06s ultra-low loading capacitance makes it ideal for protecting any high-speed signal pins.
Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express, eSata, and V-by-One HS.