홈 전력 관리 DC/DC 스위칭 레귤레이터 DC/DC 컨버터

TPS564257B

활성

제품 상세 정보

Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93
Rating Catalog Topology Buck Iout (max) (A) 4 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0001 Duty cycle (max) (%) 93
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 600kHz switching frequency TPS564252B, TPS564255B, TPS564257B
    • 1.2MHz switching frequency TPS564252C, TPS564257C
    • Maximum 97% large duty cycle operation for TPS564252B, TPS564255B, TPS564257B
    • Maximum 95% large duty cycle operation for TPS564252C, TPS564257C
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS564252B, TPS564252C Eco-mode, TPS564257B, TPS564257C FCCM mode, TPS564255B Out-of-Audio™ (OOA) mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56425xx with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0mΩ and 24.3mΩ MOSFETs
    • 100µA low quiescent current
    • 600kHz switching frequency TPS564252B, TPS564255B, TPS564257B
    • 1.2MHz switching frequency TPS564252C, TPS564257C
    • Maximum 97% large duty cycle operation for TPS564252B, TPS564255B, TPS564257B
    • Maximum 95% large duty cycle operation for TPS564252C, TPS564257C
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPS564252B, TPS564252C Eco-mode, TPS564257B, TPS564257C FCCM mode, TPS564255B Out-of-Audio™ (OOA) mode at light loading
    • D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor
    • Supports start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC protection
    • 1.6mm × 1.6mm SOT-563 package
  • Create a custom design using the TPS56425xx with the WEBENCH Power Designer

The TPS56425xx is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 4A continuous current at output voltages between 0.6V and 10V.

The TPS56425xx employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 97% duty cycle operation.

The TPS564252B, TPS564252C operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257B, The TPS564257C operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255B operates in OOA mode, which prevents audio noise generation. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS56425xx is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3V to 17V and supports up to 4A continuous current at output voltages between 0.6V and 10V.

The TPS56425xx employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 97% duty cycle operation.

The TPS564252B, TPS564252C operates in Eco-mode, which maintains high efficiency during light loading. The TPS564257B, The TPS564257C operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS564255B operates in OOA mode, which prevents audio noise generation. The devices integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6mm × 1.6mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 TPS56425xx 3V to 17V Input, 4A , Synchronous Buck Converters in SOT-563 Package datasheet PDF | HTML 2026. 2. 13

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

패키지 핀 CAD 기호, 풋프린트 및 3D 모델
SOT-5X3 (DRL) 6 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상