TPS653861-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device temperature grade 0: –40°C to +150°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
-
Functional Safety-Compliant (targets, confirmed on device release)
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL D
- Systematic capability and hardware integrity up to ASIL D
- Input voltage range
- 5 to 36V for initial power up
- 3.5 to 36V full functionality after initial power up, limited operation to 2.3V
- Output Supply Rails
- Synchronous buck-boost preregulator with configurable spread-spectrum, 4.3V, 5 V, 6V or 6.8V and low IQ mode with the following options:
- 2.8A in buck mode (option 0 variant)
- 1.5A in buck mode (option 1 variant)
- Four LDOs: 1.0V to 1.8V in 50mV steps, 2.5 V, 3.0V, 3.3V, 5V, bypass or voltage monitor mode. Each LDO with independent configurable current limit.
- LDO1 and LDO2: Low IQ, up to 600mA
- LDO3 and LDO4: low noise, low IQ, 1% accuracy, up to 225mA
- Two protected LDOs for sensor or peripheral supplies, PLDO1 and PLDO2
- Configurable for tracking mode or fixed output/VMON mode configurable for 1.0V to 1.8V in 50mV steps, 2.5V, 3.0V, 3.3V or 5V up to 200mA
- Short-to-chassis (–2V) and supply (+36V) protection
- Synchronous buck-boost preregulator with configurable spread-spectrum, 4.3V, 5 V, 6V or 6.8V and low IQ mode with the following options:
- Power sequence control:
- Configurable power-up and down sequences (NVM default including output voltages)
- Output rails, external voltage monitor and external enable signals can be included
- Monitoring, protection and diagnostics
- Undervoltage and overvoltage monitoring on all regulator outputs, battery voltage, and internal supplies
- Two external voltage monitors (pins)
- All regulator outputs protected with independent current limit
- All regulators protected with independent overtemperature prewarning and shutdown
- Watchdog: configurable for open and close window or question-answer
- Error signal monitor (ESM) for monitoring MCU error output (PWM and level modes)
- SAFE state for device and system protection
- Clock monitor for internal oscillators
- Analog and logic built-in self-test (BIST)
- CRC on non-volatile memory (NVM), device configuration registers, and SPI communication
- Diagnostic output pin: multiplexes analog and digital signals to MCU ADC and input
- Compare module: 2 channels configurable as general purpose comparators or up to 4 channels of voltage monitoring
- Timer (low IQ) for wake-up and measurement, 64µs to 203.6 days
- SPI for configuration, status and error reporting
- Reset output (NRST), two configurable safing outputs (SAFE_OUTx) for system safe state on detected faults interrupt output (NINT), and power good output (PGOOD)
- Two configurable wake-up pins (WAKEx)
- 48-Pin HTSSOP PowerPAD™ IC package
The TPS65386x-Q1 device is a multirail power supply designed to supply microcontrollers, sensors, transceivers and peripherals in safety relevant applications.
기술 자료
검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| * | 데이터 시트 | TPS653860/61-Q1 Power Management IC For Safety-Relevant Applications datasheet (Rev. A) | PDF | HTML | 2024. 10. 31 |
설계 및 개발
추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.
드라이버 또는 라이브러리
PMIC-RTOS-DRIVERS — 텍사스 인스트루먼트 전원 관리 IC용 RTOS 및 베어 메탈 드라이버
This low-level driver package enables users to dynamically configure hardware and safety mechanisms of Texas Instruments functional safety compliant PMICs and assists in achieving functional safety goals.
드라이버 또는 라이브러리
PMIC-RTOS-DRIVERS-SAFETY-DOCS — Functional Safety documentation for PMIC-RTOS-DRIVERS
Functional Safety documentation for PMIC-RTOS-DRIVERS
평가 모듈(EVM)용 GUI
TPS65386X-GUI — TPS65386x-GUI Graphical User Interface (GUI)
Graphical user interface used to communicate with the TPS65386x-Q1 PMIC through SPI and evaluate device functionality and performance.
| 패키지 | 핀 | CAD 기호, 풋프린트 및 3D 모델 |
|---|---|---|
| HTSSOP (DCA) | 48 | Ultra Librarian |
주문 및 품질
권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.