TPS3436
- Factory programmed or user-programmable watchdog
timeout
- ±10% accurate timer (maximum)
- Factory programmed close window: 1ms to 100s
- Factory programmed or user-programmable reset
delay
- ±10% Accurate timer (maximum)
- Factory programmed option: 2ms to 10s
- Input voltage range: VDD = 1.04V to 6.0V
- Ultra low supply current: IDD = 250nA (typical)
- Open-drain, push-pull; active-low outputs
- Various programmability options:
- Watchdog enable-disable
- Watchdog startup delay: no delay to 10s
- Open window to close window ratio option: 1X to 511X
- Latched output option
- MR functionality support
The TPS3436 is an ultra-low-power consumption (250nA typical) device offering a programmable window watchdog timer.
The TPS3436 offers a high accuracy window watchdog timer with host of features for a wide variety of applications. The close window timer can be factory programmed or user programmed using an external capacitor. The open window to close window ratio can change unpremeditatedly using a combination of logic pins. The watchdog also offers unique features such as enable-disable, start-up delay.
The WDO delay can be set by factory-programmed default delay settings or programmed by an external capacitor. The device also offers a latched output operation where the output is latched until the watchdog fault is cleared.
The TPS3436 provides a performance upgrade alternative to the TPS3430 device family. The TPS3436 is available in small 6-pin WSON and 5-pin and 8-pin SOT-23 package.
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 資料表 | TPS3436 Nano IQ Precision Window Watchdog Timer datasheet (Rev. A) | PDF | HTML | 2026/10/26 | ||
| 功能安全資訊 | TPS3435/3436/35/36 Pinout A Functional Safety FIT Rate and Failure Mode | PDF | HTML | 2023/6/15 | |||
| 功能安全資訊 | TPS3435/3436/35/36 Pinout B Functional Safety FIT Rate and Failure Mode | PDF | HTML | 2023/4/21 | |||
| 功能安全資訊 | TPS3435/3436/35/36 Pinout C Functional Safety FIT Rate and Failure Mode Distrib | PDF | HTML | 2023/3/23 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
| 封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
|---|---|---|
| SOT-23-THN (DDF) | 8 | Ultra Librarian |