TIDA-010979

TIDA-010979

Design files

Overview

This reference design features TI Sitara™ MCU- AM261x devices handling an industrial Ethernet-connected motor drive. The design uses a 70mm diameter printed circuit board (PCB) to drive a humanoid robot joint (48V, 1kW Eyoubot motor). The design demonstrates a small form factor and simplified integrated platform. The platform includes a high-power density section using three DRV7167 half- bridge GaN motor driver power stages, an accurate real-time control stage with an AM2612 500MHz R5F core MCU and AMC0106 functionally isolated delta- sigma modulator, plus high-bandwidth communication through industrial Ethernet.

Features
  • Compact design with highly integrated ICs facilitating a 70mm diameter PCB and a 15mm diameter through hole
  • Supports multiprotocol industrial Ethernet communication and multiprotocol encoder interface
  • Small form factor DRV7167 half-bridge GaN motor driver power stage
  • Precision phase current sense using 1mΩ shunt and the AMC0106M05 functional isolated modulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFF7A.PDF (3578 KB)

Reference design overview and verified performance test data

SLURB52A.ZIP (856 KB)

Detailed overview of design layout for component placement

SLURB53A.ZIP (139 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB55A.ZIP (19157 KB)

Files used for 3D models or 2D drawings of IC components

SLVC899A.ZIP (4299 KB)

Design file that contains information on physical board layer of design PCB

SLURB54A.ZIP (9061 KB)

PCB layer plot file used for generating PCB design layout

SLVRBW3A.ZIP (4004 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ethernet PHYs

DP83826AI — Low latency 10/100-Mbps PHY, optimized for EtherCAT(TM) applications with industrial temperature<

Data sheet: PDF | HTML
Gallium nitride (GaN) motor drivers

DRV7167 — 100V 60A half-bridge GaN motor driver power stage

Data sheet: PDF | HTML
Isolated ADCs

AMC0106M05 — ±50mV input functionally isolated delta-sigma modulator for current sensing

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security

Data sheet: PDF | HTML

Start development

Software development

Application software & framework

AM2612-SERVO-ETHERCAT-APPSW — AM2612 example application for Serve Drive + EtherCAT

This product include servo drive + EtherCAT and Robotics joint reference application software.
Supported products & hardware

Supported products & hardware

Products
Real-time motor control & automation MCUs
AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security
Hardware development
Reference design
TIDA-010979 — 48v 1kw robot joint motor control with industrial communication reference design
Evaluation board
BP-AMC0106-LMG-MD — BP-AMC0106-LMG-MD evaluation module LP-AM261 — AM261x Arm®-based MCU general-purpose LaunchPad™ development kit

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 48V 1kW Robot Joint Motor Control With Industrial Communication Reference Design (Rev. A) PDF | HTML Mar 23, 2026

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MCU-PLUS-SDK-AM261X — AM261x software development kit (SDK) for Sitara microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos