DRV2605LEVM-MD

DRV2605L Multi-Driver Board for ERM and LRA Haptic Feedback

DRV2605LEVM-MD

Order now

Overview

The DRV2605LEVM-MD evaluation module demonstrates the use of up to eight DRV2605L ERM and LRA drivers for applications that require multiple actuators for either localized and/or strong haptic feedback.  The module includes eight DRV2605L ERM and LRA haptic drivers with an embedded waveform library pre-licensed from Immersion, USB control software for Windows, a programmable MSP430F5510, I2C switch (TCA9548), and GPIO expander.  The I2C switch and GPIO expander allow for independent control of each of the eight drivers, or synchronized control of a combination of drivers.  

The DRV2605LEVM-MD can be used for quick prototyping and integration into any system.  Configure the board using the included USB control software for Windows or operate it in standalone mode by using the on-board capacitive touch buttons or the I2C header interface and an external host processor.

Features
  • Quick prototyping for localized haptic feedback applications
  • Operate multiple actuators simultaneously to create stronger vibration feedback
  • Contains 8x DRV2605L ERM and LRA Haptic Drivers with embedded waveform library
  • Independent or synchronized control of the eight DRV2605L drivers
  • Standalone or USB software configuration and operating modes
Haptic motor drivers
DRV2605L Haptic driver for ERM/LRA with 2-V operation, waveform library & auto-resonance tracking

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with DRV2605L

View package

Order this hardware only

Evaluation board

DRV2605LEVM-MD — DRV2605L Multi-Driver Board for ERM and LRA Haptic Feedback

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Type Title Date
User guide Haptic Control Console GUI (Rev. B) Oct. 14, 2021
Certificate DRV2605LEVM-MD EU Declaration of Conformity (DoC) Jan. 02, 2019
More literature DRV2605LEVM-MD Firmware v1.3 (Rev. A) Jun. 27, 2018
Technical article Haptics: More actuators needed? No problem. Dec. 03, 2014
User guide DRV2605L Multi-Driver ERM, LRA Haptics Evaluation Kit Nov. 17, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos