EK-TM4C123GXL

ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit

EK-TM4C123GXL

Order now

Overview

The TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for Arm Cortex-M4F based microcontrollers. Featuring a 80-MHz Arm Cortex-M4F CPU, 256kB of flash, and 32kB of SRAM, the TM4C123GH6PM MCU provides integrated USB 2.0 support for USB Host/Device/OTG and two 12-bit ADC modules. The TM4C123GH6PM also includes a multitude of serial communication channels such as UART, SPI, I2C, and CAN. The design of the TM4C123G LaunchPad highlights the TM4C123GH6PM USB 2.0 device interface and additional device features such as the hibernation and PWM modules.


The EK-TM4C123GXL includes programmable user buttons and an RGB LED for custom applications. The stackable headers provide the interface to connect BoosterPack™ plug-in modules and make it easy and simple to expand the functionality of the TM4C123G LaunchPad through the Texas Instruments BoosterPack ecosystem. The TI-developed TivaWare SDK provides drivers for all peripherals and example code for dozens of applications for the TM4C123G LaunchPad.

Features

The ARM Cortex-M4F Based MCU TM4C123G LaunchPad Evaluation Kit (EK-TM4C123GXL) offers these features:

  • High Performance TM4C123GH6PM MCU:
    • 80MHz 32-bit ARM Cortex-M4-based microcontrollers CPU
    • 256KB Flash, 32KB SRAM, 2KB EEPROM
    • Two Controller Area Network (CAN) modules (requires CAN transceivers)
    • USB 2.0 Host/Device/OTG + PHY
    • Dual 12-bit 2MSPS ADCs, motion control PWMs
    • 8 UART, 6 I2C, 4 SPI
  • On-board In-Circuit Debug Interface (ICDI)
  • USB Micro-B plug to USB-A plug cable
  • Preloaded RGB quick-start application
  • ReadMe First quick-start guide



Dozens of application examples provided with the TivaWare SDK

Arm-based microcontrollers
TM4C1230C3PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1230D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP TM4C1230E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1230H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1231C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP TM4C1231H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1232C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1233C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP TM4C1233H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1236D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1236E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP TM4C1236H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1237D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP TM4C1237H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C123AE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123AH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123BE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP TM4C123BH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA TM4C123FE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123FH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123GE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP TM4C123GE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP TM4C123GH6PM 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin LQF TM4C123GH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA TM4C123GH6ZXR 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA

Order & start development

Evaluation board

EK-TM4C123GXL – Tiva™ C Series TM4C123G LaunchPad Evaluation Kit

Driver or library

LaunchPad Drivers – SLAC632.ZIP (17202KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

EK-TM4C123GXL Rev A Design Files (EAGLE) SPMR240.ZIP (679 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Tiva™ C Series TM4C123GH6PM Microcontroller Data Sheet datasheet (Rev. E) Jun. 20, 2014
* User guide Tiva C Series TM4C123G LaunchPad Evaluation Kit ReadMe First (Rev. A) Mar. 28, 2013
Selection guide TM4C Microcontrollers Product Selection Guide (Rev. E) Dec. 09, 2020
Application note Using the Edde Flex CAN Controller on the EK-TM4C123GXL LaunchPad Aug. 06, 2020
Application note Using USB Host Mode on the EK-TM4C123GXL LaunchPad May 12, 2020
More literature EK-TM4C123GXL EC Declaration of Conformity (DoC) (Rev. A) Jan. 02, 2019
More literature C2000™ TM4C12x Control + Automation MCUs Jun. 09, 2014
More literature Sensor Hub BoosterPack (Rev. A) Dec. 10, 2013
User guide Tiva C Series TM4C123G LaunchPad Evaluation Kit User's Manual Apr. 15, 2013
White paper An Introduction to the Tiva C Series Platform of Microcontrollers Apr. 12, 2013
More literature Tiva C Series TM4C123G LaunchPad Evaluation Kit (Rev. A) Apr. 12, 2013

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SW-TM4C TivaWare™ for C Series (Complete)
CODE EXAMPLE OR DEMO
SW-EK-TM4C123GXL Tiva™ C Series LaunchPad Evaluation Board Software
DRIVER OR LIBRARY
STELLARIS_ICDI_DRIVERS Stellaris® ICDI Drivers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-TM4X Code Composer Studio (CCS) Integrated Development Environment (IDE) for TM4x ARM MCUs
SOFTWARE PROGRAMMING TOOL
LMFLASHPROGRAMMER Flash Programmer, GUI and Command Line UNIFLASH UniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™

Reference designs

REFERENCE DESIGN
TIDM-TM4C123IOTSTEPPERMOTOR Microstepping Stepper Motor Control With MCU and Wi-Fi for IoT Reference Design TIDM-TM4C123STEPPERMOTOR Driving a Stepper Motor Reference Design with High Performance MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos