OPTEEQ-3P-SG400-SERIES

OPTEEQ-3P-SG400-SERIES

Order now

Overview

OPTEEQ Technologies is a market leader with over a decade of deep expertise in semiconductor chip programming. OPTEEQ SG400E programmer offers 1-32 channel options. While retaining the high stability and ultra-fast programming speed of the SG400 series, it meets customers' diverse application scenarios via a newly designed independent power supply system. It also adds a VCC/VPP fast discharge circuit and dual overload protection circuit, making it ideal for mass production and testing of PCBs in automotive electronics, industrial control and other industries, helping customers achieve the goal of zero defects in million-level chip programming.

Features
  • Built-in newly designed programming engine, up to 3 times faster    
  • Independent 4 channels, different channels can program different chips at the same time    
  • Up to 32 chips can be programmed at the same time    
  • PoE power supply and independent power supply are available for selection    
  • Corresponding software is simple and easy to use    
  • Support secondary development, file encryption, license management and other functions    
Automotive body & lighting MCUs
TMS320F28P559SG-Q1 Automotive 32-bit C2000™ MCU with 150MHz 512 KB flash C28x + CLA, five ADCs, CLB, AES and NPU

 

Automotive LED drivers
TPS929240-Q1 Automotive 24-channel 40-V high-side LED and OLED driver

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F28P559SJ-Q1 Automotive C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU TMS570LC4357 16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100

 

General-purpose MCUs
MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP

 

Low-power 2.4-GHz products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

 

Low-power MCUs
MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA

 

Real-time digital power MCUs
TMS320F28P550SJ C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

 

Real-time motor control & automation MCUs
AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security TMS320F28P550SG C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU
Download View video with transcript Video
Photos courtesy of OPTEEQ Technologies

Order & start development

Hardware programming tool

SG400E — Universal In-system Programmer

Supported products & hardware

SG400E Universal In-system Programmer

close
Version: null
Release date:
Hardware programming tool

Sensor Module — Designed for the programming, calibration and testing for automotive sensors

Supported products & hardware

Sensor Module Designed for the programming, calibration and testing for automotive sensors

close
Version: null
Release date:
Hardware programming tool

T3016 — Industrial Gang-programmer PPM/FastLIN/LIN Supported

Supported products & hardware

T3016 Industrial Gang-programmer PPM/FastLIN/LIN Supported

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact OPTEEQ Technologies.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.