600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design
PMP4320A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4320A reference design is a single output DC-DC converter with standard half-brick dimensions and full digital control configuration based on the UCD3138.  It is capable of delivering 50A output current with an output voltage of 12V.  The converter provides high efficiency and good performance with flexible configuration options, which makes it an ideal choice for the bus converter.

Features
  • Fully tested to comply with telecom customer requirements
  • Flexible configuration of key parameters
  • Full Bridge converter with synchronous rectifier
  • Good thermal performance with low component count
  • Efficiency of 93.9%
  • Protection features output OVP, OCP and input UVP

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (15)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19532Q5B  100V, N ch NexFET MOSFETâ„¢, single SON5x6, 4.9mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
ISO7420  Dual-channel, 2/0, 1-Mbps digital isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM34927  7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
TPS715A  80-mA, 24-V, ultra-low-IQ, low-dropout voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS715A-NM  24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27201  3-A, 120-V half bridge gate driver with 8-V UVLO and TTL inputs  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27282  3-A, 120-V half bridge gate driver with 5-V UVLO, interlock and enable  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27284  3-A, 120-V half bridge gate driver with 5-V UVLO and enable  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Non-inverting 4-A/4-A dual-channel low side gate driver  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCD3138  Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138064  Highly-Integrated Digital Controller for Isolated Power with 64kB Memory  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138064A  Highly Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138128  Highly-Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138A64  Highly-Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7420 Download Download
LM34927 Download
Download
TPS715A Download Download
Download Download
TPS715A-NM Download
UCC27201 Download Download
Download -
Download Download
UCC27282 Download
Download
UCC27324 Download Download
Download Download
Download -
Download Download
UCD3138 Download
Download
Download Download
Download
UCD3138064 Download
Download
UCD3138064A Download
UCD3138128 Download
UCD3138A Download
Download
Download
UCD3138A64 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 695 23 Sep 2014
Design files (3)
Title Type Size (KB) Date
ZIP 2725 23 Sep 2014
PDF 50 23 Sep 2014
PDF 166 23 Sep 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles