Xilinx Artix 7 FPGA with PMBus Power Management Reference Design
PMP7977
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Artix 7 power management reference design board uses power modules, linear regulators, and a PMBus compliant system controller to supply all required core and auxiliary voltages needed by the FPGA, including DDR memory termination. A Digital Power graphical user interface is used to monitor the voltage and current levels of the board’s power rails.

Features
  • Design optimized to support a 12V input
  • 2 PMBus controllers monitors a total of 9 voltage rails
  • Solution contains power modules providing up to 6A output current
  • Low-noise LDOs provide power for transcievers
  • DDR Memory provides volatile synchronous dynamic random access memory to store user code and data
  • Design has been built and tested. Reference board is available from Xilinx


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Source Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Source Files


Parametrics
 PMP7977.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)14
Vout (Nom) (V)1
Iout (Max) (A)10
Output Power (W)10
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forFPGA

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74AVC1T45  Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
SN74LV541A  8-ch, 2-V to 5.5-V buffers with 3-state outputs  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
TL1963A  1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS794  250-mA, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS84320  4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution  Step-down (buck) regulators  Sample & Buy Not Available
TPS84621  2.95-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution  Step-down (buck) regulators  Sample & Buy Not Available
UCD90120A  12-Rail Power Supply Sequencer and Monitor with ACPI Support  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74AVC1T45 Download Download
Download Download
Download Download
Download -
Download -
SN74LV541A Download Download
Download -
Download Download
Download Download
Download Download
Download Download
TL1963A Download
Download Download
Download Download
TPS51200 Download Download
TPS794 Download Download
Download Download
TPS84320 Download Download
TPS84621 Download Download
UCD90120A Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (3)
Title Type Size (KB) Date
PDF 596 11 Jun 2014
PDF 211 12 May 2014
PDF 4435 11 Sep 2013
Design files (3)
Title Type Size (KB) Date
PDF 595 11 Jun 2014
PDF 598 11 Jun 2014
PDF 6781 11 Sep 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles