SK-AM62 is a prototype evaluation module and is available in limited quantities.
SK-AM62
AM62x starter kit for Sitara™ processors
SK-AM62
Overview
The AM62x starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor, single-core Arm Cortex-R5F microcontroller (MCU) and an Arm Cortex-M4F MCU.
The SK-AM62 is the version of the AM62x starter kits for general purpose applications utilizing a discrete power solution.
SK-AM62 allows the user to experience a dual-display feature through high-definition multimedia interface (HDMI) [over dots per inch (DPI)] and low-voltage differential signaling (LVDS), as well as industrial communication solutions using serial, Ethernet, USB and other interfaces.
SK-AM62 can be used for display applications (e.g., human machine interface (HMI) and control panel) with either an HDMI display or an external LVDS panel, up to 2K resolution. Its powerful Arm performance, up to quad-A53 at 1.4 GHz with rich industrial interfaces, offers good control and communication capabilities for a wide range of applications, such as programmable logic controllers (PLC), automation control or a monitor/supervisor system.
In addition, SK-AM62 can communicate with other processors or systems and act as a communication gateway. It can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).
Features
- Processing
- AM6254 with four Arm Cortex-A53
- 3D graphics processing unit (GPU)
- One Cortex-M4F
- Two PRU-SS
- Display
- Dual-display support, up to 2K display resolution
- One dual-channel LVDS
- One HDMI connector over DPI/RGB444 with audio codec TLV320AIC3106
- Dual-band Wi-Fi®, Bluetooth®/Bluetooth Low Energy 5.1 via WiLink™ 8 WL1837MOD module; two RJ-45 Ethernet (1000/100 Mbps) with time-sensitive networking (TSN) support
- Connectivity
- One Type-A USB 2.0
- One Type-C dual-role device (DRD) USB 2.0 supports USB booting
- Onboard XDS110 Joint Test Action Group (JTAG) emulator
- Four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B
- Storage
- 2-GB DDR4
- Bootable interfaces on SK
- Removable microSD
- USB
- Quad serial peripheral interface (QSPI)
- Ethernet
- UART
- Software
- TI processor SDK Linux®
- RT-Linux
- TI processor SDK Android™ AM62x
- Out-of-box demonstrations including Wi-Fi
Not included:
- USB-C 5-V to 15-V and 3-A power supply and cable
- MicroSD card
- USB micro-B cable for UART serial communication
Order & start development
Explore packages of hardware, software and documentation
Develop your new dual display Linux HMI design out of box
SK-AM62 — AM62x starter kit for Sitara™ processors
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x Yocto - SD card image
Processor SDK LINUX AM62xx-LP Yocto - SD card image
Processor SDK LINUX AM62x SIP Yocto - SD card image
Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62x Debian Trixie - SD card image
Processor SDK LINUX AM62x SIP Debian Trixie - SD card image
Processor SDK LINUX AM62x-LP Debian Trixie - SD card image
Processor SDK LINUX Beagleplay Yocto - SD card image
Processor SDK LINUX AM62x Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board
Learn how to build embedded systems using AM62 processors
Yocto SDK user manual for developers
Instructions to build Linux image using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest for Yocto Linux - Processor SDK AM62x SIP
Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62xSIP
Software manifest for Buildroot Linux - Processor SDK AM62x
Build Sheet of supported features for AM62x/AM62-LP/AM62SIP
Release Infomation
Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
What's new
- Linux embedded software support, long-term Stable (LTS) Linux kernel v6.6 support & Board support package
- Yocto Scarthgap (LTS) based build environment and filesystem
- Debian distribution upgraded to Trixie from Bookworm and pre-built deb packages
- Buildroot for AM62 - New distribution - thin and simple build system added for quick and agile product development
- Beagleplay - New platform support - AM62 based platform added with TI baseline to support community
- LTS migration of Linux based Jailhouse hypervisor support
- Uboot 2024.04 based bootloaders with pre-integrated early splash screen
- Low Power Mode Software Re-architecture - Suitable for upstreaming Linux code
- SDK integration of CC33xx driver with LTS 6.6 Kernel
AM62-ACADEMY — AM62x Academy
AM62-ACADEMY — AM62x Academy
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Release Infomation
AM62-ACADEMY first release.
Documentation & related resources
Develop your new dual display Linux HMI design out of box
Get started with your HMI/Gateway Linux + Wi-Fi design out of box
SK-AM62 — AM62x starter kit for Sitara™ processors
AM62-ACADEMY — AM62x Academy
AM62-ACADEMY — AM62x Academy
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Release Infomation
AM62-ACADEMY first release.
PROCESSOR-SDK-ANDROID-AM62X — Processor SDK Android for AM62x
PROCESSOR-SDK-ANDROID-AM62X — Processor SDK Android for AM62x
Prebuilt Android eMMC Binaries for SK-AM62x EVM
AM62x 10.00.00 Kernel Source Package
AM62x 10.00.00 U-boot Source Package
Standalone ARMv8 Toolchain - ARM GCC 13.2 rel1 toolchain
Standalone ARMv7 Toolchain - ARM GCC 13.2 rel1 hard-float toolchain
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Processor SDK ANDROID AM62X - Online Android SDK user manual for developers
AM62x 10.00.00 Software License Manifest
Android Open Source Project License Manifest - System
Android Open Source Project License Manifest - Vendor
Release Infomation
Thank you for your interest in PROCESSOR SDK ANDROID AM62X Software Development Kit (SDK). This SDK is a Android only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to Android development. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
What's new
- Android Version 14 / Linux LTS Kernel Version 6.1 (Preview of Kernel 6.6)
- GPU accelerated UI
- CC33xx Wi-Fi Support
- Audio output/input
- USB Camera / CSI Camera
- Ethernet
- SELinux Enforcing mode with user build
- Support for GSI (Generic System Image)
- Support for LVDS panel and dual display (Mirroring and Extended)
Documentation & related resources
Get started with your HMI/Gateway Linux + Wi-Fi design out of box
Get started with your video doorbell applications with AM62x processor
SK-AM62 — AM62x starter kit for Sitara™ processors
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x Yocto - SD card image
Processor SDK LINUX AM62xx-LP Yocto - SD card image
Processor SDK LINUX AM62x SIP Yocto - SD card image
Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62x Debian Trixie - SD card image
Processor SDK LINUX AM62x SIP Debian Trixie - SD card image
Processor SDK LINUX AM62x-LP Debian Trixie - SD card image
Processor SDK LINUX Beagleplay Yocto - SD card image
Processor SDK LINUX AM62x Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board
Learn how to build embedded systems using AM62 processors
Yocto SDK user manual for developers
Instructions to build Linux image using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest for Yocto Linux - Processor SDK AM62x SIP
Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62xSIP
Software manifest for Buildroot Linux - Processor SDK AM62x
Build Sheet of supported features for AM62x/AM62-LP/AM62SIP
Release Infomation
Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
What's new
- Linux embedded software support, long-term Stable (LTS) Linux kernel v6.6 support & Board support package
- Yocto Scarthgap (LTS) based build environment and filesystem
- Debian distribution upgraded to Trixie from Bookworm and pre-built deb packages
- Buildroot for AM62 - New distribution - thin and simple build system added for quick and agile product development
- Beagleplay - New platform support - AM62 based platform added with TI baseline to support community
- LTS migration of Linux based Jailhouse hypervisor support
- Uboot 2024.04 based bootloaders with pre-integrated early splash screen
- Low Power Mode Software Re-architecture - Suitable for upstreaming Linux code
- SDK integration of CC33xx driver with LTS 6.6 Kernel
AM62-ACADEMY — AM62x Academy
AM62-ACADEMY — AM62x Academy
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Release Infomation
AM62-ACADEMY first release.
Documentation & related resources
Get started with your video doorbell applications with AM62x processor
Start your entry analytics application development with SK-AM62
SK-AM62 — AM62x starter kit for Sitara™ processors
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
PROCESSOR-SDK-LINUX-AM62X — Processor SDK Linux for AM62x
Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62x Yocto - SD card image
Processor SDK LINUX AM62xx-LP Yocto - SD card image
Processor SDK LINUX AM62x SIP Yocto - SD card image
Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62x Debian Trixie - SD card image
Processor SDK LINUX AM62x SIP Debian Trixie - SD card image
Processor SDK LINUX AM62x-LP Debian Trixie - SD card image
Processor SDK LINUX Beagleplay Yocto - SD card image
Processor SDK LINUX AM62x Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Products
Arm-based processors
Hardware development
Evaluation board
Documentation
Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board
Learn how to build embedded systems using AM62 processors
Yocto SDK user manual for developers
Instructions to build Linux image using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Software manifest for Yocto Linux - Processor SDK AM62x SIP
Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP
Software manifest for Debian Linux - Processor SDK AM62xSIP
Software manifest for Buildroot Linux - Processor SDK AM62x
Build Sheet of supported features for AM62x/AM62-LP/AM62SIP
Release Infomation
Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
What's new
- Linux embedded software support, long-term Stable (LTS) Linux kernel v6.6 support & Board support package
- Yocto Scarthgap (LTS) based build environment and filesystem
- Debian distribution upgraded to Trixie from Bookworm and pre-built deb packages
- Buildroot for AM62 - New distribution - thin and simple build system added for quick and agile product development
- Beagleplay - New platform support - AM62 based platform added with TI baseline to support community
- LTS migration of Linux based Jailhouse hypervisor support
- Uboot 2024.04 based bootloaders with pre-integrated early splash screen
- Low Power Mode Software Re-architecture - Suitable for upstreaming Linux code
- SDK integration of CC33xx driver with LTS 6.6 Kernel
AM62-ACADEMY — AM62x Academy
AM62-ACADEMY — AM62x Academy
Products
Arm-based processors
Hardware development
Evaluation board
Development kit
Release Infomation
AM62-ACADEMY first release.
Documentation & related resources
Start your entry analytics application development with SK-AM62
Order this hardware only
SK-AM62 — AM62x starter kit for Sitara™ processors
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | User guide | AM62x Starter Kit User's Guide (Rev. C) | PDF | HTML | 09 May 2023 |
Certificate | SK-AM62 EU Declaration of Conformity (DoC) (Rev. C) | 10 Feb 2023 | ||
EVM User's guide | AM62x Low-Power SK EVM User’s Guide | PDF | HTML | 23 Jun 2022 | |
User guide | AM62x Starter Kit EVM Quick Start Guide | 09 Jun 2022 |
Related design resources
Software development
GUI FOR EVALUATION MODULE (EVM)
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.