SK-TDA4VM

TDA4VM processor starter kit for Edge AI vision systems

SK-TDA4VM

Order now

Overview

Bring smart cameras, robots and intelligent machines to life with the TDA4VM processor starter kit. With a fast setup process and an assortment of foundational demos and tutorials, you can start prototyping a vision-based application in less than an hour. The kit enables 8 TOPS of deep learning performance and hardware-accelerated edge AI processing without any hand-tooling. You can unleash high-speed AI in your embedded application only using Linux and industry standard APIs (TensorFlow Lite, ONNX Runtime, TVM, GStreamer, Docker, ROS, OpenGL ES).

Out-of-box video: Watch us unbox and setup the starter kit

Features
  • PerformanceTDA4VM processor enables 8 TOPS deep learning performance and hardware-accelerated edge AI at low power
  • Camera interfaces—two CSI-2 ports compatible with Raspberry Pi and a high-speed 40-pin Semtec camera connector connecting up to eight cameras (requires TIDA-01413 sensor fusion add-on card)
  • Connectivity—three USB 3.0 Type A ports, one USB 3.0 Type C ports, one ethernet port, one M.2 Key E connector and one M.2 Key M connector, four CAN-FD interfaces, four UART terminals over one USB bridge
  • Memory—DRAM, LPDDR4‐4266, 4 gigabytes total memory, support for inline ECC
  • Display—DisplayPort with up to 4K resolution with MST support and 1080 HDMI

Please note that the following are not included:

  • Camera
  • WiFi card
  • Power supply

Arm-based processors
TDA4VM Dual Arm® Cortex®-A72, C7x DSP, and deep learning, vision and multimedia accelerators TDA4VM-Q1 Next generation SoC family for L2/L3, near-field analytic systems using deep learning technologies
Important note

SK-TDA4VM is a prototype evaluation module and is available in limited quantities.

Get started

  1. Buy the starter kit
  2. Download the SDK
  3. Read the starter kit quick start guide
  4. Read the SK-TDA4VM user's guide

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TDA4VM Edge AI base Kit

View package

Order this hardware only

Evaluation board

J721EXSKG01EVM – TDA4VM Edge AI starter kit (board only)

Out of stock on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

TDA4VM Processor Starter Kit Design Files SPRR438.ZIP (40794 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 6
Type Title Date
User guide SK-TDA4VM User's Guide (Rev. A) Sep. 14, 2021
Certificate J721EXSKG01EVM EU RoHS Declaration of Conformity (DoC) Aug. 19, 2021
Application note Jacinto 7 Camera Capture and Imaging Subsystem Jul. 07, 2021
Application note Hardware Accelerated Structure From Motion on TDA4VM Apr. 23, 2021
Application note Efficient Visual Localization on TDA4VM (Rev. A) Apr. 19, 2021
Application note TDA4VMid VPAC ISP Tuning Overview (Rev. A) Jan. 14, 2021

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-J721E Software Development Kit for DRA829 & TDA4VM Jacinto™ processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos

Download options

Software development kit (SDK)

PROCESSOR-SDK-LINUX-SK-TDA4VM
Linux SDK for edge AI applications on TDA4VM Jacinto™ processors

Version: 08.00.01.10
Release date: 13 Sep 2021
PREBUILT SDK IMAGE
MD5 CHECKSUM
download