TIDA-00268

Thunderbolt™ Single Port Peripheral Reference Design

TIDA-00268

Design files

Overview

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This design has been tested and certified at Intel for both self power and bus powered single port Thunderbolt systems.

Features
  • Tested & Certified Thunderbolt Design for Bus & Self-Powered Peripherals
  • Provides a low cost and simple optimized design
  • TPS65980 PMU powers the needed supplies and provides system control signals
  • PCIe Connector for quick proto-typing w/ expansion cards
  • Design guide and high level schematics provided
Personal electronics

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU360.PDF (874 K)

Reference design overview and verified performance test data

TIDU363.PDF (672 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR664.PDF (175 K)

Detailed schematic diagram for design layout and components

TIDR665.PDF (37 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR666.PDF (50 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

Fixed-direction voltage translators

SN74AUP1T17Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Single Schmitt-Trigger Buffer Gate

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65980Thunderbolt™ Bus Power Power Management IC (PMIC)

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AHC1G126Single 2-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G17Single 0.8-V to 3.6-V low power buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3700High-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report TIDA-00268 Thunderbolt Single-Port Testing May 22, 2014
Design guide Thunderbolt Single-Port Design Outline Design Guide May 21, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos