Product details

We are not able to display this information. Please refer to the product data sheet.
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and
    Provide Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)

    2 × 2.1 × 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at
    www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • AV Receivers
    • Audio Dock: Portable
    • Blu-ray Players and Home Theaters
    • MP3 Players and Recorders
    • Personal Digital Assistant (PDA)
    • Power: Telecom/Server AC/DC Supply: Single
      Controller: Analog and Digital
    • Solid State Drive (SSD): Client and Enterprise
    • TV: LCD/Digital and High-Definition (HDTV)
    • Tablet: Enterprise
    • Video Analytics: Servers
    • Wireless Headsets, Keyboards, and Mice

All other trademarks are the property of their respective owners

  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and
    Provide Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)

    2 × 2.1 × 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at
    www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • AV Receivers
    • Audio Dock: Portable
    • Blu-ray Players and Home Theaters
    • MP3 Players and Recorders
    • Personal Digital Assistant (PDA)
    • Power: Telecom/Server AC/DC Supply: Single
      Controller: Analog and Digital
    • Solid State Drive (SSD): Client and Enterprise
    • TV: LCD/Digital and High-Definition (HDTV)
    • Tablet: Enterprise
    • Video Analytics: Servers
    • Wireless Headsets, Keyboards, and Mice

All other trademarks are the property of their respective owners

The SN74AUP1T17 performs the Boolean function Y = A with designation for logic-level translation applications with output referenced to supply VCC.

AUP technology is the industry–s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (ΔVT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T17 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

The SN74AUP1T17 performs the Boolean function Y = A with designation for logic-level translation applications with output referenced to supply VCC.

AUP technology is the industry–s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity.

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (ΔVT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T17 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet SN74AUP1T17 Low Power, 1.8/2.5/3.3-V Input, 3.3-V CMOS Output, Single Schmitt-Trigger Buffer Gate datasheet (Rev. A) PDF | HTML 30 Jun 2015
Application brief Understanding Schmitt Triggers (Rev. B) PDF | HTML 17 Apr 2025
Application note Schematic Checklist - A Guide to Designing With Fixed or Direction Control Translators PDF | HTML 02 Oct 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Reference designs

TIDA-00268 — Thunderbolt™ Single Port Peripheral Reference Design

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos