High-Bandwidth Arbitrary Waveform Generator Reference Design: DC or AC coupled, High-Voltage output
TIDA-00684
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- High-Bandwidth Arbitrary-Waveform Generator Reference Design: DC or AC Coupled
(PDF 1081 KB)
18 Nov 2016
Description
In TIDA-00684 reference design a quad-channel TSW3080 evaluation module (EVM) is developed to shows how to use an active amplifier interface with the DAC38J84 to demonstrate an arbitrary-waveform-generator frontend. The DAC38J84 provides four DAC channels with 16 bits of resolution with a maximum update rate of 2.5 GSPS. The THS3217 provides a wideband differential-to-single-ended output. The THS3095 provides a high dynamic range output of up to 26 VP-P. The LMH5401 provides a very wideband differential output. All of these paths provide a DC-coupled interface with the ability to drive 50 Ω at a high-performance level. The design also includes a reference transformer path for comparison purposes.
Features
- Wideband (500 MHz), DC-coupled active interface, capable of 5 Vp-p signal swing
- 50 MHz passband channel capable of 26 Vp-p signal swing
- Wideband (1.0 GHz), DC-coupled signal path
- All channels optimized for driving 50 ohms impedance loads
- Available onboard clocking with an option for external clocking
See the Important Notice and Disclaimer covering reference designs and other TI resources.